COMPANY HEADER
Print Back
INA (Schaeffler) Drawn Cup Needle Roller Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Maximum Speed

Static Load Rating

00139061 N/A INA (Schaeffler) HK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 20 mm N/A 2850 lbf N/A 8500 rpm N/A 4500 lbf
00092651 N/A INA (Schaeffler) SCE Series 5/16 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 5/16 in N/A 1060 lbf N/A 35500 rpm N/A 1090 lbf
02070860 N/A INA (Schaeffler) HFL Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 12 mm N/A 1420 lbf N/A 11000 rpm N/A 1460 lbf
00136844 N/A INA (Schaeffler) BK Series 3 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3 mm N/A 275 lbf N/A 46000 rpm N/A 189 lbf
00136967 N/A INA (Schaeffler) BK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 40 mm N/A 5700 lbf N/A 6500 rpm N/A 11700 lbf
00136220 N/A INA (Schaeffler) SCE Series 1-3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-3/8 in N/A 4800 lbf N/A 8000 rpm N/A 9600 lbf
00136962 N/A INA (Schaeffler) BK Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 35 mm N/A 5400 lbf N/A 7500 rpm N/A 10300 lbf
00135369 N/A INA (Schaeffler) HK Series 60 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 60 mm N/A 11900 lbf N/A 4400 rpm N/A 30500 lbf
00092708 N/A INA (Schaeffler) SCE Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 5/8 in N/A 1830 lbf N/A 17600 rpm N/A 2700 lbf
00136254 N/A INA (Schaeffler) SCE Series 1-5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-5/8 in N/A 11400 lbf N/A 6800 rpm N/A 21900 lbf
00136933 N/A INA (Schaeffler) BK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 4450 lbf N/A 10000 rpm N/A 7400 lbf
00137164 N/A INA (Schaeffler) HF Series 35 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 35 mm N/A N/A 3900 rpm N/A
00150691 N/A INA (Schaeffler) HK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 40 mm N/A 4500 lbf N/A 4500 rpm N/A 8700 lbf
00127555 N/A INA (Schaeffler) HK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 16 mm N/A 2450 lbf N/A 15000 rpm N/A 3450 lbf
00093333 N/A INA (Schaeffler) SCH Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/4 in N/A 4150 lbf N/A 14700 rpm N/A 5300 lbf
00093499 N/A INA (Schaeffler) SCE Series 3/4 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/4 in N/A 2210 lbf N/A 10000 rpm N/A 2800 lbf
00136914 N/A INA (Schaeffler) BK Series 20 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 20 mm N/A 2850 lbf N/A 12000 rpm N/A 4500 lbf
00093240 N/A INA (Schaeffler) SCH Series 1-1/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1-1/8 in N/A 5700 lbf N/A 9800 rpm N/A 7800 lbf
00093169 N/A INA (Schaeffler) SCH Series 3/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 3/8 in N/A 1590 lbf N/A 29500 rpm N/A 1590 lbf
00093197 N/A INA (Schaeffler) SCH Series 5/8 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 5/8 in N/A 2850 lbf N/A 17600 rpm N/A 3750 lbf
00135350 N/A INA (Schaeffler) HK Series 30 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 30 mm N/A 8400 lbf N/A 8500 rpm N/A 17800 lbf
04683001 N/A INA (Schaeffler) HF Series 8 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 8 mm N/A N/A 17000 rpm N/A
00071270 N/A INA (Schaeffler) HK Series 25 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 25 mm N/A 3500 lbf N/A 7000 rpm N/A 5400 lbf
00136895 N/A INA (Schaeffler) BK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 16 mm N/A 1710 lbf N/A 15000 rpm N/A 2180 lbf
00135680 N/A INA (Schaeffler) HK Series 16 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 16 mm N/A 2450 lbf N/A 11000 rpm N/A 3450 lbf
Unit of Measure
1 2 3 4 5 »