COMPANY HEADER
Print Back
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit (01689695)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

01689237 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #47 Size Jobber Length Drill Bit N/A 018347 N/A 1 in N/A 2 in N/A 0.0785 in
01689234 N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #46 Size Jobber Length Drill Bit N/A 018346 N/A 1-1/8 in N/A 2-1/8 in N/A #46
01689232 N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #45 Size Jobber Length Drill Bit N/A 018345 N/A 1-1/8 in N/A 2-1/8 in N/A #45
01689230 N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #44 Size Jobber Length Drill Bit N/A 018344 N/A 1-1/8 in N/A 2-1/8 in N/A #44
01689228 N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and #43 Size Jobber Length Drill Bit N/A 018343 N/A 1-1/4 in N/A 2-1/4 in N/A #43
01689225 N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and #42 Size Jobber Length Drill Bit N/A 018342 N/A 1-1/4 in N/A 2-1/4 in N/A 0.0935 in
01689223 N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #41 Size Jobber Length Drill Bit N/A 018341 N/A 1-3/8 in N/A 2-3/8 in N/A #41
01689221 N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #40 Size Jobber Length Drill Bit N/A 018340 N/A 1-3/8 in N/A 2-3/8 in N/A 0.098 in
01689138 N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #4 Size Jobber Length Drill Bit N/A 018304 N/A 2-1/2 in N/A 3-3/4 in N/A #4
01689219 N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #39 Size Jobber Length Drill Bit N/A 018339 N/A 1-3/8 in N/A 2-3/8 in N/A #39
01689216 N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #38 Size Jobber Length Drill Bit N/A 018338 N/A 1-7/16 in N/A 2-1/2 in N/A 0.1015 in
01689214 N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #37 Size Jobber Length Drill Bit N/A 018337 N/A 1-7/16 in N/A 2-1/2 in N/A #37
01689212 N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #36 Size Jobber Length Drill Bit N/A 018336 N/A 1-7/16 in N/A 2-1/2 in N/A 0.1065 in
01689209 N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #35 Size Jobber Length Drill Bit N/A 018335 N/A 1-1/2 in N/A 2-5/8 in N/A #35
01689207 N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #34 Size Jobber Length Drill Bit N/A 018334 N/A 1-1/2 in N/A 2-5/8 in N/A #34
01689205 N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and #33 Size Jobber Length Drill Bit N/A 018333 N/A 1-1/2 in N/A 2-5/8 in N/A #33
01689202 N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #32 Size Jobber Length Drill Bit N/A 018332 N/A 1-5/8 in N/A 2-3/4 in N/A 0.116 in
01689200 N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #31 Size Jobber Length Drill Bit N/A 018331 N/A 1-5/8 in N/A 2-3/4 in N/A 0.12 in
01689198 N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and #30 Size Jobber Length Drill Bit N/A 018330 N/A 1-5/8 in N/A 2-3/4 in N/A 0.1285 in
01689136 N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #3 Size Jobber Length Drill Bit N/A 018303 N/A 2-1/2 in N/A 3-3/4 in N/A #3
01689196 N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #29 Size Jobber Length Drill Bit N/A 018329 N/A 1-3/4 in N/A 2-7/8 in N/A 0.136 in
01689193 N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and #28 Size Jobber Length Drill Bit N/A 018328 N/A 1-3/4 in N/A 2-7/8 in N/A #28
01689191 N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #27 Size Jobber Length Drill Bit N/A 018327 N/A 1-7/8 in N/A 3 in N/A 0.144 in
01689189 N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #26 Size Jobber Length Drill Bit N/A 018326 N/A 1-7/8 in N/A 3 in N/A #26
01689186 N/A Precision Twist Drill® 1-7/8 Inch (in) Flute Length, 3 Inch (in) Overall Length, and #25 Size Jobber Length Drill Bit N/A 018325 N/A 1-7/8 in N/A 3 in N/A 0.1495 in
Unit of Measure
1 2 3 4 5 »