COMPANY HEADER
Print Back
Tsubaki (UST) 0.5000 Inch (in) Length Through Finished Bore Sprocket (01501892)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Bore Type

Chain Pitch Size

Length Through Bore

01501892 N/A Tsubaki (UST) 0.5000 Inch (in) Length Through Finished Bore Sprocket N/A 0.3750 in N/A Finished with Keyway N/A 1/4 in N/A 0.5000 in
00167245 N/A Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.7500 in
00167282 N/A Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.7500 in
00167324 N/A Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.7500 in
00167364 N/A Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.7500 in
00167392 N/A Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.7500 in
00167419 N/A Tsubaki (UST) 0.7500 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.7500 in
00167446 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.8750 in
00167474 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.8750 in
00167501 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.8750 in
00167528 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.8750 in
00167556 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.8750 in
00167580 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.8750 in
00167604 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.8750 in
00167631 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.8750 in
00167655 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.8750 in
00167676 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.8750 in
00186449 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 0.8750 in
00167701 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 1 in
00196092 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 1 in
00167716 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 1 in
00181191 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 1 in
00181214 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 1 in
00167726 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 3/8 in N/A 1 in
00167866 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 0.8750 in
Unit of Measure
1 2 3 4 5 »