COMPANY HEADER
Print Back
Tsubaki (UST) 0.5000 Inch (in) Length Through Finished Bore Sprocket (01501892)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Bore Type

Chain Pitch Size

Length Through Bore

00167912 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 0.8750 in
00167954 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 0.8750 in
00167927 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 0.6250 in N/A Finished with Keyway N/A 1/2 in N/A 0.8750 in
00167997 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 0.8750 in
00168060 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 0.8750 in
00168124 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00168184 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00168270 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00168352 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00168437 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00168516 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00168595 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00168672 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00168745 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00168796 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00182034 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00168841 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00168890 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00176613 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00182132 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00182157 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00168935 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00192587 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00182235 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00168966 N/A Tsubaki (UST) 1.1250 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1.1250 in
Unit of Measure
1 2 3 4 5 »