COMPANY HEADER
Print Back
Tsubaki (UST) 0.5000 Inch (in) Length Through Finished Bore Sprocket (01501892)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Bore Type

Chain Pitch Size

Length Through Bore

00193100 N/A Tsubaki (UST) 1.1250 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1.1250 in
00168990 N/A Tsubaki (UST) 1.1250 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1.1250 in
00177012 N/A Tsubaki (UST) 1.1250 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1.1250 in
00182520 N/A Tsubaki (UST) 1.1250 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1.1250 in
00182624 N/A Tsubaki (UST) 1.1250 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1.1250 in
00169016 N/A Tsubaki (UST) 1.1250 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1.1250 in
00169188 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 0.8750 in
00169228 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 0.8750 in
00169264 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 0.8750 in
00169291 N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 0.8750 in
00169318 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00169349 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00169371 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00169395 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00169560 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 1/2 in N/A 1 in
00169536 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 5/8 in N/A 1 in
00169578 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 5/8 in N/A 1 in
00169614 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 5/8 in N/A 1 in
00169670 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 5/8 in N/A 1 in
00169731 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 5/8 in N/A 1 in
00169791 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 5/8 in N/A 1 in
00169880 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 5/8 in N/A 1 in
00169966 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 5/8 in N/A 1 in
00170056 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 5/8 in N/A 1 in
00170139 N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket N/A 1.0000 in N/A Finished with Keyway N/A 5/8 in N/A 1 in
Unit of Measure
1 2 3 4 5 »