COMPANY HEADER
Print Back
Nidec General Purpose Motors
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

04487620 N/A Nidec 2870 and 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2870 rpm3505 rpm N/A Steel N/A 145TC N/A 2
04487623 N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm970 rpm N/A Aluminum N/A 184TC N/A 6
04487624 N/A Nidec 2920 and 3540 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2920 rpm3540 rpm N/A Aluminum N/A 182TC N/A 2
04487625 N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm970 rpm N/A Aluminum N/A 213TC N/A 6
04487626 N/A Nidec 2890 and 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2890 rpm3520 rpm N/A Aluminum N/A 184TC N/A 2
04487627 N/A Nidec 960 and 1170 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1170 rpm960 rpm N/A Aluminum N/A 215TC N/A 6
04487628 N/A Nidec 2905 and 3530 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2905 rpm3530 rpm N/A Aluminum N/A 213TC N/A 2
04487629 N/A Nidec 2885 and 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2885 rpm3520 rpm N/A Aluminum N/A 215TC N/A 2
04487630 N/A Nidec 975 and 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1180 rpm975 rpm N/A Aluminum N/A 256TC N/A 6
04487631 N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3540 rpm N/A Aluminum N/A 254TC N/A 2
04487632 N/A Nidec 2865 and 3510 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2865 rpm3510 rpm N/A Aluminum N/A 215TC N/A 2
04487633 N/A Nidec 2895 and 3530 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2895 rpm3530 rpm N/A Aluminum N/A 256TC N/A 2
04487634 N/A Nidec 2890 and 3530 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2890 rpm3530 rpm N/A Aluminum N/A 284TC N/A 2
04487658 N/A Nidec 2830 and 3490 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2830 rpm3490 rpm N/A Steel N/A 215T N/A 2
04487670 N/A Nidec 975 and 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1180 rpm975 rpm N/A Steel N/A 284T N/A 6
04600428 N/A Nidec 1475 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1475 rpm1780 rpm N/A Cast Iron N/A 324T N/A 4
04600429 N/A Nidec 1475 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1475 rpm1780 rpm N/A Steel N/A 324TC N/A 4
04600430 N/A Nidec 1475 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1475 rpm1780 rpm N/A Steel N/A 324TS N/A 4
04600432 N/A Nidec 2950 and 3565 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2950 rpm3565 rpm N/A Steel N/A 324TS N/A 2
04600433 N/A Nidec 2950 and 3565 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2950 rpm3565 rpm N/A Steel N/A 324TSC N/A 2
04600434 N/A Nidec 2950 and 3565 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2950 rpm3565 rpm N/A Steel N/A 326TSC N/A 2
04600577 N/A Nidec 2900 and 3525 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2900 rpm3525 rpm N/A Steel N/A 143TC N/A 2
04600578 N/A Nidec 1430 and 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1430 rpm1750 rpm N/A Steel N/A 145TC N/A 4
04600582 N/A Nidec 2860 and 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2860 rpm3505 rpm N/A Steel N/A 213TC N/A 2
04600583 N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1455 rpm1765 rpm N/A Steel N/A 215TC N/A 4
Unit of Measure
1 2 3 4 5 »