COMPANY HEADER
Print Back
AMI 0.5000 Inch (in) Bore Diameter Ball Bearing Unit (03766406)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bearing Material

Bore Diameter

Hanger Unit Type

Housing Material

03766406 N/A AMI 0.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 0.5000 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03773600 N/A AMI 0.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 0.5000 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03770140 N/A AMI 12 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 12 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03768843 N/A AMI 12 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 12 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03773425 N/A AMI 0.6250 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 0.6250 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03773559 N/A AMI 0.6250 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 0.6250 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03770141 N/A AMI 15 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 15 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03768845 N/A AMI 15 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 15 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03770142 N/A AMI 17 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 17 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03768847 N/A AMI 17 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 17 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03773426 N/A AMI 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 0.7500 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03773560 N/A AMI 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 0.7500 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03770143 N/A AMI 20 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 20 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03768849 N/A AMI 20 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 20 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03773427 N/A AMI 0.8750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 0.8750 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03773561 N/A AMI 0.8750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 0.8750 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03771564 N/A AMI 0.9375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 0.9375 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03771756 N/A AMI 0.9375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 0.9375 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03227992 N/A AMI 1 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03773601 N/A AMI 1 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03770144 N/A AMI 25 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 25 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03768851 N/A AMI 25 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 25 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03771565 N/A AMI 1.1250 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1.1250 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03771757 N/A AMI 1.1250 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1.1250 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03766969 N/A AMI 1.1875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1.1875 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
Unit of Measure
1 2 3 4 5 »