COMPANY HEADER
Print Back
AMI 0.5000 Inch (in) Bore Diameter Ball Bearing Unit (03766406)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bearing Material

Bore Diameter

Hanger Unit Type

Housing Material

03767097 N/A AMI 1.1875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1.1875 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
02514169 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1.2500 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03771758 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1.2500 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03770146 N/A AMI 30 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 30 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03768853 N/A AMI 30 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 30 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
02514166 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1.2500 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03771759 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1.2500 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03766970 N/A AMI 1.3125 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1.3125 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767098 N/A AMI 1.3125 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1.3125 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03771566 N/A AMI 1.3750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1.3750 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03771760 N/A AMI 1.3750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1.3750 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03766971 N/A AMI 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1.4375 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767099 N/A AMI 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 1.4375 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03770147 N/A AMI 35 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 35 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03768855 N/A AMI 35 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A 440C Stainless Steel N/A 35 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03066682 N/A AMI 0.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 0.5000 in N/A Conveyor Hanger Units N/A Cast Iron
03772163 N/A AMI 0.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 0.5000 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03774261 N/A AMI 0.6250 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 0.6250 in N/A Conveyor Hanger Units N/A Cast Iron
03771611 N/A AMI 15 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 15 mm N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03768452 N/A AMI 0.6875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 0.6875 in N/A Conveyor Hanger Units N/A Cast Iron
03771612 N/A AMI 17 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 17 mm N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03619307 N/A AMI 20 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 20 mm N/A Conveyor Hanger Units N/A Cast Iron
02969530 N/A AMI 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 0.7500 in N/A Conveyor Hanger Units N/A Cast Iron
04594760 N/A AMI 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 0.7500 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03771613 N/A AMI 20 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 20 mm N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
Unit of Measure
1 2 3 4 5 »