COMPANY HEADER
Print Back
AMI 0.5000 Inch (in) Bore Diameter Ball Bearing Unit (03766406)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bearing Material

Bore Diameter

Hanger Unit Type

Housing Material

03774264 N/A AMI 25 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 25 mm N/A Conveyor Hanger Units N/A Cast Iron
03774265 N/A AMI 0.8750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 0.8750 in N/A Conveyor Hanger Units N/A Cast Iron
03772164 N/A AMI 0.8750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 0.8750 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03768453 N/A AMI 0.9375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 0.9375 in N/A Conveyor Hanger Units N/A Cast Iron
00569068 N/A AMI 1 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1 in N/A Conveyor Hanger Units N/A Cast Iron
03767019 N/A AMI 1 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03771614 N/A AMI 25 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 25 mm N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03445819 N/A AMI 30 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 30 mm N/A Conveyor Hanger Units N/A Cast Iron
03771851 N/A AMI 1.0625 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.0625 in N/A Conveyor Hanger Units N/A Cast Iron
03768454 N/A AMI 1.1250 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.1250 in N/A Conveyor Hanger Units N/A Cast Iron
03767528 N/A AMI 1.1250 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.1250 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03771852 N/A AMI 1.1875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.1875 in N/A Conveyor Hanger Units N/A Cast Iron
03772893 N/A AMI 1.1875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.1875 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
02453791 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.2500 in N/A Conveyor Hanger Units N/A Cast Iron
03767529 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.2500 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03771615 N/A AMI 30 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 30 mm N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
02538390 N/A AMI 35 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 35 mm N/A Conveyor Hanger Units N/A Cast Iron
03768455 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.2500 in N/A Conveyor Hanger Units N/A Cast Iron
03772894 N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.2500 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03771853 N/A AMI 1.3125 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.3125 in N/A Conveyor Hanger Units N/A Cast Iron
03768456 N/A AMI 1.3750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.3750 in N/A Conveyor Hanger Units N/A Cast Iron
03772895 N/A AMI 1.3750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.3750 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03771854 N/A AMI 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 1.4375 in N/A Conveyor Hanger Units N/A Cast Iron
03772165 N/A AMI 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 1.4375 in N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
03771616 N/A AMI 35 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 35 mm N/A Conveyor Hanger Units N/A Cast Iron - Nickel Protection
Unit of Measure
1 2 3 4 5 »