COMPANY HEADER
Print Back
AMI 0.5000 Inch (in) Bore Diameter Ball Bearing Unit (03766406)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bearing Material

Bore Diameter

Hanger Unit Type

Housing Material

03774271 N/A AMI 60 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 60 mm N/A Conveyor Hanger Units N/A Cast Iron
03768459 N/A AMI 2.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2.2500 in N/A Conveyor Hanger Units N/A Cast Iron
03768460 N/A AMI 2.3750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2.3750 in N/A Conveyor Hanger Units N/A Cast Iron
03771857 N/A AMI 2.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2.4375 in N/A Conveyor Hanger Units N/A Cast Iron
03774272 N/A AMI 65 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 65 mm N/A Conveyor Hanger Units N/A Cast Iron
03768461 N/A AMI 2.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2.5000 in N/A Conveyor Hanger Units N/A Cast Iron
03774273 N/A AMI 70 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 70 mm N/A Conveyor Hanger Units N/A Cast Iron
03766659 N/A AMI 2.6875 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2.6875 in N/A Conveyor Hanger Units N/A Cast Iron
03768462 N/A AMI 2.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2.7500 in N/A Conveyor Hanger Units N/A Cast Iron
03774274 N/A AMI 75 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 75 mm N/A Conveyor Hanger Units N/A Cast Iron
03766660 N/A AMI 2.9375 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 2.9375 in N/A Conveyor Hanger Units N/A Cast Iron
03774275 N/A AMI 3.0000 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel N/A 3.0000 in N/A Conveyor Hanger Units N/A Cast Iron
03766972 N/A AMI 0.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 0.5000 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767100 N/A AMI 0.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 0.5000 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772101 N/A AMI 0.6250 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 0.6250 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772275 N/A AMI 0.6250 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 0.6250 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767680 N/A AMI 15 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 15 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767821 N/A AMI 15 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 15 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767681 N/A AMI 17 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 17 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767822 N/A AMI 17 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 17 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772102 N/A AMI 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 0.7500 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772276 N/A AMI 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 0.7500 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767682 N/A AMI 20 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 20 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03767823 N/A AMI 20 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 20 mm N/A Conveyor Hanger Units N/A PBT Thermoplastic
03772103 N/A AMI 0.8750 Inch (in) Bore Diameter Hanger Ball Bearing Unit N/A AISI 52100 Steel - Zinc Protection N/A 0.8750 in N/A Conveyor Hanger Units N/A PBT Thermoplastic
Unit of Measure
1 2 3 4 5 »