COMPANY HEADER
Print Back
Brennan 1 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 45 Degree Elbow (00316208)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Material

Maximum Operating Pressure

Overall Diameter

Overall Length

00318439 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring x 5/8 Inch (in) Male O-Ring Boss End Style 45 Degree Elbow N/A Steel N/A 5000 psi N/A 1/2 in N/A 2.58 in
00352410 N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 45 Degree Elbow N/A Steel N/A 5000 psi N/A 5/8 in N/A 2.89 in
00361186 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring x 3/8 Inch (in) Male O-Ring Boss End Style 45 Degree Elbow N/A Steel N/A 6000 psi N/A 3/8 in N/A 2.04 in
00319934 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style 45 Degree Elbow N/A Steel N/A 5000 psi N/A 5/8 in N/A 2.63 in
00310820 N/A Brennan 1/4 Inch (in) Male O-Ring Boss x 1/4 Inch (in) Male Flat Face O-Ring End Style 45 Degree Elbow N/A Steel N/A 6000 psi N/A 1/4 in N/A 1.81 in
00313383 N/A Brennan 1-1/2 Inch (in) Male Pipe Rigid x 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 45 Degree Elbow N/A Steel N/A 3000 psi N/A 1-1/2 in N/A 3.55 in
00326762 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male Pipe Rigid End Style 45 Degree Elbow N/A Steel N/A 5000 psi N/A 1/2 in N/A 2-1/4 in
00265063 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring x 1 Inch (in) Male Adjustable O-Ring Boss End Style 45 Degree Elbow N/A One-Piece Forged Steel N/A 4000 psi N/A 3/4 in N/A 3.22 in
00352408 N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 45 Degree Elbow N/A Steel N/A 5000 psi N/A 1/2 in N/A 2.81 in
00321180 N/A Brennan 1/2 Inch (in) Female Pipe Swivel x 1/2 Inch (in) Male Pipe Rigid End Style 45 Degree Elbow N/A Steel N/A 3500 psi N/A 1/2 in N/A 2.19 in
00361198 N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male Flat Face O-Ring End Style 45 Degree Elbow N/A Steel N/A 5000 psi N/A 3/4 in N/A 2.99 in
00319871 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style 45 Degree Elbow N/A Steel N/A 6000 psi N/A 1/4 in N/A 1.77 in
00319924 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Male O-Ring Boss End Style 45 Degree Elbow N/A Steel N/A 5000 psi N/A 1/2 in N/A 2.47 in
00313289 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 45 Degree Elbow N/A Steel N/A 5000 psi N/A 5/8 in N/A 2.28 in
00313233 N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 45 Degree Elbow N/A Steel N/A 6000 psi N/A 3/8 in N/A 2.051 in
00316768 N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 45 Degree Elbow N/A Steel N/A 5000 psi N/A 5/8 in N/A 2-1/2 in
00265027 N/A Brennan 1-1/2 Inch (in) Male Flat Face O-Ring x 1-1/2 Inch (in) Male Adjustable O-Ring Boss End Style 45 Degree Elbow N/A One-Piece Forged Steel N/A 3000 psi N/A 1-1/2 in N/A 2.59 in
00321149 N/A Brennan 3/8 Inch (in) Female Pipe Swivel x 3/8 Inch (in) Male Pipe Rigid End Style 45 Degree Elbow N/A Steel N/A 4000 psi N/A 3/8 in N/A 1.81 in
00316815 N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style 45 Degree Elbow N/A Steel N/A 4000 psi N/A 1 in N/A 3.33 in
00313430 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Male Pipe Rigid End Style 45 Degree Elbow N/A Stainless Steel N/A 6000 psi N/A 3/4 in N/A 2.48 in
02479094 N/A Brennan 1/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 1/4 Inch (in) Male British Standard Pipe Taper 45 Degree Elbow N/A N/A N/A N/A
04262828 N/A Brennan 3/8 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Taper 45 Degree Elbow N/A N/A N/A N/A
05406530 N/A Brennan 1/2 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Taper 45 Degree Elbow N/A N/A N/A N/A
03062305 N/A Brennan 3/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Taper 45 Degree Elbow N/A N/A N/A N/A
02480858 N/A Brennan 1/8 Inch (in) Female Pipe Swivel x 1/8 Inch (in) Male Pipe Rigid End Style 45 Degree Elbow N/A Stainless Steel N/A N/A N/A
Unit of Measure
1 2 3 4 5 »