COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

01541478 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 5/8 in N/A 7/8-14
00361124 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A 3/4-16
00264809 N/A Brennan 1/4 Inch (in) Male O-Ring Boss End Style x 1/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A
00321492 N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-18
00314880 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 3/4-16
00321102 N/A Brennan 1-1/2 Inch (in) Female Pipe Swivel End Style x 1-1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-1/2-11-1/2 N/A 1-1/2 in N/A 1-1/2-11-1/2
02646913 N/A Brennan 1-1/4 Inch (in) Female Flat Face O-Ring End Style x 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1-1/4 in N/A 1-5/8-12
00321951 N/A Brennan 3/4 Inch (in) Female Pipe Swivel End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1 in N/A 1-5/16-12
00318986 N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style x 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1 in N/A 1-5/16-12
00316866 N/A Brennan 1/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/8 in N/A 5/16-24 N/A 1/8 in N/A 1/8-27
00325168 N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 9/16-18
00311988 N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 5/16 in N/A 1/2-20
00318837 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 5/8 in N/A 7/8-14
00361131 N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style x 1/2 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1/2 in N/A
00316611 N/A Brennan 1-1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 2 in Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/2 in N/A 1-7/8-12 N/A 2 in N/A 2-1/2-12
00460535 N/A Brennan 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
00310374 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-5/8-12 N/A 1 in N/A 1-11-1/2
00325124 N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style x 1/2 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 13/16-16
00310165 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 3/8-18
00321820 N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 9/16-18
02172059 N/A Brennan 1/2 Inch (in) Male O-Ring Boss End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 3/8 in N/A 3/8-18
00264886 N/A Brennan 3/8 Inch (in) Female Flat Face O-Ring End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 3/8 in N/A 9/16-18
00314823 N/A Brennan 1/4 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 9/16-18
00319197 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/16 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 3/16 in N/A 3/8-24
00321852 N/A Brennan 3/8 Inch (in) Female Pipe Swivel End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/2 in N/A 3/4-16
Unit of Measure
1 2 3 4 5 »