COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00338038 N/A Brennan 5/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1/2 in N/A 1/2-14
00311733 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
00316845 N/A Brennan 1 Inch (in) Female Pipe Swivel End Style x 1 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-5/16-12
00325174 N/A Brennan 3/4 Inch (in) Male Flat Face O-Ring End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 1-3/16-12 N/A 3/4 in N/A 3/4-14
00318890 N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 5/8 in N/A 7/8-14
00310812 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 3/8 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 3/8 in N/A 11/16-16
00318479 N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 9/16-18
00321000 N/A Brennan 1/2 Inch (in) Female Pipe Swivel End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/8 in N/A 3/8-18
00465493 N/A Brennan 3/8 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 9/16-18 N/A 3/8 in N/A 9/16-18
00320320 N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
01499957 N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 1 in N/A 1-11-1/2
00361113 N/A Brennan 1/4 Inch (in) Male O-Ring Boss End Style x 1/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/4 in N/A
00310123 N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 3/8 in N/A 9/16-18
00318450 N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style x 3/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 9/16-18
00320917 N/A Brennan 1/8 Inch (in) Female Pipe Swivel End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 1/8-27
00328004 N/A Brennan 5/8 Inch (in) Male O-Ring Boss End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/4 in N/A 3/4-14
00311952 N/A Brennan 1/8 Inch (in) Female Pipe Rigid End Style x 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 7/16-20
00310251 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 3/4 in N/A 3/4-14
00310840 N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 9/16-18
00318909 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 3/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 3/4 in N/A 1-1/16-12
00318945 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 1 in N/A 1-5/16-12
00321805 N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 7/16-20
00320964 N/A Brennan 1/4 Inch (in) Female Pipe Swivel End Style x 3/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 3/8-18
00327207 N/A Brennan 1/2 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/4 in N/A 1/4-18
00320299 N/A Brennan 1 Inch (in) Female Pipe Rigid End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-5/16-12
Unit of Measure
1 2 3 4 5 »