COMPANY HEADER
Print Back
Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/4 Inch (in) Male O-Ring Boss End Style Nipple (00318718)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

00327170 N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style x 1/4 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/4 in N/A 1/4-18
00316144 N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/4 in N/A 1-1/16-12 N/A 5/8 in N/A 7/8-14
00310182 N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/2 in N/A 3/4-16
00319312 N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid End Style x 1-1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-1/4-11-1/2 N/A 1-1/4 in N/A 1-5/8-12
00316869 N/A Brennan 1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/4 in N/A 7/16-20 N/A 1/2 in N/A 1/2-14
00327230 N/A Brennan 3/4 Inch (in) Male Pipe Rigid End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 1/2 in N/A 1/2-14
00321929 N/A Brennan 1 Inch (in) Female Pipe Swivel End Style x 1 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1 in N/A 1-11-1/2 N/A 1 in N/A 1-5/16-12
00321906 N/A Brennan 3/4 Inch (in) Female Pipe Swivel End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 5/8 in N/A 7/8-14
00318471 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 1/4 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 1/4 in N/A 7/16-20
02481403 N/A Brennan 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare End Style x 5/8 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 1/2 in N/A 3/4-16 N/A 5/8 in N/A 7/8-14
00318608 N/A Brennan 3/8 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 3/8 in N/A 11/16-16 N/A 1/2 in N/A 1/2-14
00361105 N/A Brennan 1/2 Inch (in) Male Flat Face O-Ring End Style x 1/2 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 1/2 in N/A 13/16-16 N/A 1/2 in N/A 13/16-16
00311944 N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 1 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 5/8 in N/A 7/8-14 N/A 1 in N/A 1-11-1/2
00318759 N/A Brennan 5/16 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style x 5/16 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 5/16 in N/A 1/2-20 N/A 5/16 in N/A 1/2-20
00320224 N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Male O-Ring Boss Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/2 in N/A 3/4-16
00264397 N/A Brennan 1-1/4 Inch (in) Male Flat Face O-Ring End Style x 1-1/4 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 1-1/4 in N/A 1-11/16-12 N/A 1-1/4 in N/A
00316838 N/A Brennan 1/2 Inch (in) Female Pipe Rigid End Style x 1/2 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 3/4-16
00319038 N/A Brennan 1 Inch (in) Male O-Ring Boss End Style x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 1 in N/A 1-5/16-12 N/A 1/2 in N/A 3/4-16
00312014 N/A Brennan 3/8 Inch (in) Female Pipe Rigid End Style x 3/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 9/16-18
00327126 N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style x 1/8 Inch (in) Male Pipe Rigid Steel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 1/8-27
02923754 N/A Brennan 3/8 Inch (in) End Style x 3/8 Inch (in) Steel End Style Straight Adapter N/A 3/8 in N/A N/A 3/8 in N/A
00316842 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Female Joint Industry Council (JIC) 37 Degree Flare Swivel Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 1-1/16-12
00327634 N/A Brennan 3/4 Inch (in) Female Pipe Rigid End Style x 3/4 Inch (in) Female Pipe Rigid Steel End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
00310417 N/A Brennan 2 in Male Pipe Rigid End Style x 2 in Male Joint Industry Council (JIC) 37 Degree Flare Steel End Style Straight Adapter N/A 2 in N/A 2-11-1/2 N/A 2 in N/A 2-1/2-12
00318588 N/A Brennan 1/4 Inch (in) Male Pipe Rigid End Style x 3/8 Inch (in) Male Flat Face O-Ring Steel End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 11/16-16
Unit of Measure
1 2 3 4 5 »