COMPANY HEADER
Print Back
Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Straight Adapter (00310500)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Thread Size

End 2 Size

End 2 Thread Size

02479574 N/A Brennan 1/4 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 3/8 in N/A 3/8-19
02479575 N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 1/4 in N/A 1/4-19
02479577 N/A Brennan 3/8 Inch (in) Male Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-19
02479579 N/A Brennan 1/2 Inch (in) Male Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
02479581 N/A Brennan 3/4 Inch (in) Male Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02479592 N/A Brennan 3/8 Inch (in) Female British Standard Pipe Parallel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 3/8-19 N/A 1/2 in N/A 1/2-14
02479594 N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
02479595 N/A Brennan 3/4 Inch (in) Female British Standard Pipe Parallel x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02479601 N/A Brennan 1/8 Inch (in) Female British Standard Pipe Parallel Swivel x 1/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/8 in N/A 1/8-28 N/A 1/8 in N/A 1/8-27
02479603 N/A Brennan 1/4 Inch (in) Female British Standard Pipe Parallel Swivel x 1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 1/4-19 N/A 1/4 in N/A 1/4-18
02479605 N/A Brennan 1/4 Inch (in) Female British Standard Pipe Parallel Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/4 in N/A 1/4-19 N/A 3/8 in N/A 3/8-18
02479606 N/A Brennan 3/8 Inch (in) Female British Standard Pipe Parallel Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 3/8-19 N/A 3/8 in N/A 3/8-18
02479608 N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel Swivel x 3/8 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/8 in N/A 3/8-18
02479610 N/A Brennan 3/8 Inch (in) Female British Standard Pipe Parallel Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/8 in N/A 3/8-19 N/A 1/2 in N/A 1/2-14
02479612 N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel Swivel x 1/2 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
02479614 N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel Swivel x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 3/4 in N/A 3/4-14
01952311 N/A Brennan 3/4 Inch (in) Female British Standard Pipe Parallel Swivel x 3/4 Inch (in) Male Pipe Rigid End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02478440 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 1/8-28
03234209 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/8 in N/A 1/8-28
02478442 N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/4 in N/A 1/4-18 N/A 1/4 in N/A 1/4-19
02478444 N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/8 in N/A 3/8-18 N/A 3/8 in N/A 3/8-19
02478446 N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 1/2 in N/A 1/2-14 N/A 1/2 in N/A 1/2-14
02479059 N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter N/A 3/4 in N/A 3/4-14 N/A 3/4 in N/A 3/4-14
02479060 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/8 in N/A 1/8-28
02479062 N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter N/A 1/8 in N/A 1/8-27 N/A 1/4 in N/A 1/4-19
Unit of Measure
1 2 3 4 5 »