COMPANY HEADER
Print Back
Nidec Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motors
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

00546841 N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1745 rpm N/A Cast Iron N/A 143T N/A 4
00546842 N/A Nidec 1155 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1155 rpm N/A Cast Iron N/A 145T N/A 6
00546843 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 3500 rpm N/A Cast Iron N/A 143T N/A 2
00546846 N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 3505 rpm N/A Cast Iron N/A 145T N/A 2
00546851 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 444TS N/A 4
00547069 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1175 rpm N/A Cast Iron N/A 182T N/A 6
00547072 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1175 rpm N/A Cast Iron N/A 184T N/A 6
00547075 N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 3540 rpm N/A Cast Iron N/A 182T N/A 2
00547078 N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1765 rpm N/A Cast Iron N/A 182T N/A 4
00547081 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1175 rpm N/A Cast Iron N/A 213T N/A 6
00547084 N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 3520 rpm N/A Cast Iron N/A 184T N/A 2
00547087 N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1755 rpm N/A Cast Iron N/A 184T N/A 4
00547090 N/A Nidec 1170 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1170 rpm N/A Cast Iron N/A 215T N/A 6
00547093 N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 3505 rpm N/A Cast Iron N/A 213T N/A 2
00547096 N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1765 rpm N/A Cast Iron N/A 213T N/A 4
00547099 N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1185 rpm N/A Cast Iron N/A 254T N/A 6
00547102 N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 3520 rpm N/A Cast Iron N/A 215T N/A 2
00547105 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1760 rpm N/A Cast Iron N/A 215T N/A 4
00547108 N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1185 rpm N/A Cast Iron N/A 256T N/A 6
00547111 N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 3540 rpm N/A Cast Iron N/A 254T N/A 2
00547114 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 254T N/A 4
00547117 N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1180 rpm N/A Cast Iron N/A 284T N/A 6
00547120 N/A Nidec 3535 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 3535 rpm N/A Cast Iron N/A 256T N/A 2
00547123 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1770 rpm N/A Cast Iron N/A 256T N/A 4
00547126 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Institute of Electrical and Electronics Engineers (IEEE 841) Severe Duty Motor N/A 1175 rpm N/A Cast Iron N/A 286T N/A 6
Unit of Measure
1 2 3 4 5 »