COMPANY HEADER
Print Back
B-Loc Keyless Bushings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

02376275 N/A B-Loc 0.7740 Inch (in) Inside Diameter Keyless Bushing N/A 1.9690 in N/A 0.7740 in N/A 3.6 ft·lb N/A M5 x 16
02095030 N/A B-Loc 0.9670 Inch (in) Inside Diameter Keyless Bushing N/A 2.3600 in N/A 0.9670 in N/A 3.6 ft·lb N/A M5 x 18
02376278 N/A B-Loc 1.1610 Inch (in) Inside Diameter Keyless Bushing N/A 2.8300 in N/A 1.1610 in N/A 8.7 ft·lb N/A M6 x 20
02090171 N/A B-Loc 1.4190 Inch (in) Inside Diameter Keyless Bushing N/A 3.1500 in N/A 1.4190 in N/A 8.7 ft·lb N/A M6 x 20
02106224 N/A B-Loc 1.6120 Inch (in) Inside Diameter Keyless Bushing N/A 3.5400 in N/A 1.6120 in N/A 8.7 ft·lb N/A M6 x 22
00235094 N/A B-Loc 1.7730 Inch (in) Inside Diameter Keyless Bushing N/A 3.9400 in N/A 1.7730 in N/A 8.7 ft·lb N/A M6 x 25
00235096 N/A B-Loc 1.9990 Inch (in) Inside Diameter Keyless Bushing N/A 4.3300 in N/A 1.9990 in N/A 8.7 ft·lb N/A M6 x 25
02376283 N/A B-Loc 1.9990 Inch (in) Inside Diameter Keyless Bushing N/A 4.5300 in N/A 1.9990 in N/A 22 ft·lb N/A M8 x 35
02376284 N/A B-Loc 2.1930 Inch (in) Inside Diameter Keyless Bushing N/A 4.5300 in N/A 2.1930 in N/A 8.7 ft·lb N/A M6 x 25
02376285 N/A B-Loc 2.1930 Inch (in) Inside Diameter Keyless Bushing N/A 4.7200 in N/A 2.1930 in N/A 22 ft·lb N/A M8 x 35
02090172 N/A B-Loc 2.4180 Inch (in) Inside Diameter Keyless Bushing N/A 5.4300 in N/A 2.4180 in N/A 22 ft·lb N/A M8 x 25
04773411 N/A B-Loc 2.4180 Inch (in) Inside Diameter Keyless Bushing N/A 5.7100 in N/A 2.4180 in N/A 44 ft·lb N/A M10 x 40
02376287 N/A B-Loc 2.5800 Inch (in) Inside Diameter Keyless Bushing N/A 5.7100 in N/A 2.5800 in N/A 22 ft·lb N/A M8 x 25
02376288 N/A B-Loc 2.5800 Inch (in) Inside Diameter Keyless Bushing N/A 5.7100 in N/A 2.5800 in N/A 44 ft·lb N/A M10 x 40
02376289 N/A B-Loc 2.9020 Inch (in) Inside Diameter Keyless Bushing N/A 6.1000 in N/A 2.9020 in N/A 22 ft·lb N/A M8 x 30
02376290 N/A B-Loc 2.9020 Inch (in) Inside Diameter Keyless Bushing N/A 6.3000 in N/A 2.9020 in N/A 44 ft·lb N/A M10 x 40
02376292 N/A B-Loc 3.2240 Inch (in) Inside Diameter Keyless Bushing N/A 6.6900 in N/A 3.2240 in N/A 22 ft·lb N/A M8 x 35
02376293 N/A B-Loc 3.2240 Inch (in) Inside Diameter Keyless Bushing N/A 6.6900 in N/A 3.2240 in N/A 44 ft·lb N/A M10 x 45
02376294 N/A B-Loc 3.5470 Inch (in) Inside Diameter Keyless Bushing N/A 7.2800 in N/A 3.5470 in N/A 44 ft·lb N/A M10 x 40
02376944 N/A B-Loc 25 Millimeter (mm) Inside Diameter Keyless Bushing N/A 55 mm N/A 25 mm N/A 16 N·m N/A M6 x 35
02376947 N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing N/A 55 mm N/A 30 mm N/A 16 N·m N/A M6 x 35
01142398 N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing N/A 60 mm N/A 35 mm N/A 16 N·m N/A M6 x 45
02376949 N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing N/A 75 mm N/A 40 mm N/A 41 N·m N/A M8 x 50
02376951 N/A B-Loc 45 Millimeter (mm) Inside Diameter Keyless Bushing N/A 75 mm N/A 45 mm N/A 41 N·m N/A M8 x 50
02376952 N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing N/A 80 mm N/A 50 mm N/A 41 N·m N/A M8 x 55
Unit of Measure
1 2 3 4 5 »