COMPANY HEADER
Print Back
Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly (02771654)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Inside Diameter

Length Through Bore

Outside Diameter

Overall Length

02771662 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.1250 in N/A 1.3580 in N/A 3.3465 in N/A 1.6730 in
04298138 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 18 mm N/A 1.1220 in N/A 47 mm N/A 1.3580 in
02771592 N/A Climax Metal 1.7320 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 180 mm N/A 1.7320 in N/A 235 mm N/A 2.2830 in
02771685 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.1250 in N/A 1.1220 in N/A 2.1654 in N/A 1.3580 in
02771745 N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 55 mm N/A 3.1890 in N/A 71 mm N/A 3.5040 in
02771808 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 50 mm N/A 1.3580 in N/A 80 mm N/A 1.6730 in
02771540 N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.5000 in N/A 0.9450 in N/A 3.7402 in N/A 1.2600 in
02771377 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.7500 in N/A 1.3580 in N/A 2.9528 in N/A 1.6730 in
02771563 N/A Climax Metal 1.7320 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 6.9375 in N/A 1.7320 in N/A 9.2520 in N/A 2.2800 in
04298160 N/A Climax Metal 0.8071 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 19 mm N/A 0.8071 in N/A 1.9375 in N/A 0.9640 in
02771781 N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.0000 in N/A 3.7800 in N/A 3.7402 in N/A 4.173 in
02771401 N/A Climax Metal 1.0630 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 0.3750 in N/A 1.0630 in N/A 0.6299 in N/A 1.2200 in
02771819 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.6875 in N/A 1.5940 in N/A 4.3307 in N/A 1.9880 in
02771741 N/A Climax Metal 2.1260 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 42 mm N/A 2.1260 in N/A 55 mm N/A 2.362 in
02771828 N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 180 mm N/A 2.5590 in N/A 235 mm N/A 3.1100 in
02771699 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.5000 in N/A 1.5940 in N/A 5.1181 in N/A 1.9880 in
02771791 N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 170 mm N/A 2.5590 in N/A 225 mm N/A 3.1100 in
04298208 N/A Climax Metal 3.6610 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 180 mm N/A 3.6610 in N/A 235 mm N/A 4.213 in
04298158 N/A Climax Metal 0.8071 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 15 mm N/A 0.8071 in N/A 1.1875 in N/A 0.9640 in
04298137 N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 7.0000 in N/A 2.5590 in N/A 9.2520 in N/A 3.1100 in
02771661 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.0000 in N/A 1.3580 in N/A 3.1496 in N/A 1.6730 in
04298197 N/A Climax Metal 4.1340 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 7.9375 in N/A 4.1340 in N/A 10.2362 in N/A 4.685 in
02771843 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 45 mm N/A 1.3580 in N/A 75 mm N/A 1.6730 in
02771664 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.2500 in N/A 1.3580 in N/A 3.5433 in N/A 1.6730 in
02771536 N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.1875 in N/A 0.9450 in N/A 3.5433 in N/A 1.2600 in
Unit of Measure
1 2 3 4 5 »