COMPANY HEADER
Print Back
Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly (02771654)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Inside Diameter

Length Through Bore

Outside Diameter

Overall Length

02771561 N/A Climax Metal 1.4960 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 6.0000 in N/A 1.4960 in N/A 8.2677 in N/A 1.9700 in
02771836 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 28 mm N/A 1.1220 in N/A 55 mm N/A 1.3580 in
02771666 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.4375 in N/A 1.3580 in N/A 3.7402 in N/A 1.6730 in
02771759 N/A Climax Metal 1.8504 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.0000 in N/A 1.8504 in N/A 1.3385 in N/A 2.0870 in
04298139 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 19 mm N/A 1.1220 in N/A 47 mm N/A 1.3580 in
02771730 N/A Climax Metal 1.5550 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 19 mm N/A 1.5550 in N/A 27 mm N/A 1.7910 in
02771777 N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.6250 in N/A 3.7800 in N/A 3.5433 in N/A 4.173 in
02771767 N/A Climax Metal 2.1260 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.6250 in N/A 2.1260 in N/A 2.1654 in N/A 2.362 in
02771757 N/A Climax Metal 1.8504 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 0.8750 in N/A 1.8504 in N/A 1.2598 in N/A 2.0870 in
02771538 N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.3750 in N/A 0.9450 in N/A 3.5311 in N/A 1.2600 in
02771756 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 0.7500 in N/A 1.5940 in N/A 1.0629 in N/A 1.7910 in
02771423 N/A Climax Metal 1.4960 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 5.4375 in N/A 1.4960 in N/A 7.4803 in N/A 1.9700 in
02771668 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.5625 in N/A 1.3580 in N/A 3.7402 in N/A 1.6730 in
02771597 N/A Climax Metal 2.2050 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 260 mm N/A 2.2050 in N/A 325 mm N/A 2.835 in
02771600 N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 65 mm N/A 0.9450 in N/A 95 mm N/A 1.2600 in
02771691 N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.9375 in N/A 1.3580 in N/A 3.1496 in N/A 1.6730 in
02771889 N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 19 mm N/A 0.7874 in N/A 47 mm N/A 1.0240 in
02771746 N/A Climax Metal 3.1890 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 60 mm N/A 3.1890 in N/A 77 mm N/A 3.5040 in
02771671 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.9375 in N/A 1.5940 in N/A 4.5276 in N/A 1.9880 in
02771672 N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.3750 in N/A 1.5940 in N/A 4.9213 in N/A 1.9880 in
02771656 N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.5000 in N/A 1.1220 in N/A 2.5591 in N/A 1.3580 in
02771574 N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 24 mm N/A 0.7874 in N/A 50 mm N/A 1.0240 in
02771753 N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 95 mm N/A 3.7800 in N/A 4.7244 in N/A 4.173 in
04298147 N/A Climax Metal 0.8071 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 0.7500 in N/A 0.8071 in N/A 1.3125 in N/A 0.9640 in
04298233 N/A Climax Metal 2.4410 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 80 mm N/A 2.4410 in N/A 4.7244 in N/A 2.835 in
Unit of Measure
1 2 3 4 5 »