COMPANY HEADER
Print Back
Climax Metal 1.1875 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling (04298245)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Coupling Length

Length Through Bore

Maximum Transmitted Torque

04298245 N/A Climax Metal 1.1875 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.1875 in N/A 2.0470 in N/A 1.8900 in N/A 846 ft·lb
02771447 N/A Climax Metal 150 Millimeter (mm) Bore Diameter and 200 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 150 mm N/A 5.1180 in N/A 4.5670 in N/A 56353 ft·lb
02771454 N/A Climax Metal 65 Millimeter (mm) Bore Diameter and 95 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 65 mm N/A 2.9130 in N/A 2.5980 in N/A 4937 ft·lb
04298260 N/A Climax Metal 2.2500 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2-1/4 in N/A 3.2870 in N/A 3.0710 in N/A 4618 ft·lb
02771446 N/A Climax Metal 3.9375 Inch (in) Bore Diameter and 5.7087 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.9375 in N/A 4.4880 in N/A 4.0160 in N/A 20486 ft·lb
04298246 N/A Climax Metal 1.2500 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1-1/4 in N/A 2.0470 in N/A 1.8900 in N/A 891 ft·lb
04298240 N/A Climax Metal 0.8750 Inch (in) Bore Diameter and 2.3622 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 0.8750 in N/A 1.7320 in N/A 1.5750 in N/A 390 ft·lb
04298259 N/A Climax Metal 2.1875 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.1875 in N/A 3.2870 in N/A 3.0710 in N/A 4490 ft·lb
02771647 N/A Climax Metal 75 Millimeter (mm) Bore Diameter and 138 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 75 mm N/A 1.4290 in N/A 1.2205 in N/A 31714 ft·lb
02771606 N/A Climax Metal 1.9375 Inch (in) Bore Diameter and 3.1496 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.9375 in N/A 2.9130 in N/A 2.5980 in N/A 2990 ft·lb
02771645 N/A Climax Metal 55 Millimeter (mm) Bore Diameter and 100 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 55 mm N/A 1.2990 in N/A 1.1420 in N/A 16522 ft·lb
02771722 N/A Climax Metal 300 Millimeter (mm) Bore Diameter and 485 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 300 mm N/A 6.0040 in N/A 5.5120 in N/A 683060 ft·lb
02771704 N/A Climax Metal 36 Millimeter (mm) Bore Diameter and 72 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 36 mm N/A 1.0240 in N/A 0.8661 in N/A 8746 ft·lb
02771873 N/A Climax Metal 55 Millimeter (mm) Bore Diameter and 85 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 55 mm N/A 2.9130 in N/A 2.5980 in N/A 3760 ft·lb
04298309 N/A Climax Metal 185 Millimeter (mm) Bore Diameter and 330 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 185 mm N/A 4.8030 in N/A 4.4090 in N/A 368198 ft·lb
04298244 N/A Climax Metal 1.1250 Inch (in) Bore Diameter and 2.5984 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.1250 in N/A 1.8890 in N/A 1.7320 in N/A 701 ft·lb
04298275 N/A Climax Metal 3.5000 Inch (in) Bore Diameter and 7.2834 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.5000 in N/A 4.8820 in N/A 4.5670 in N/A 16239 ft·lb
02771612 N/A Climax Metal 2.6250 Inch (in) Bore Diameter and 4.3307 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.6250 in N/A 3.5430 in N/A 3.1500 in N/A 8313 ft·lb
04298241 N/A Climax Metal 0.9375 Inch (in) Bore Diameter and 2.3622 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 0.9375 in N/A 1.7320 in N/A 1.5750 in N/A 418 ft·lb
02771706 N/A Climax Metal 80 Millimeter (mm) Bore Diameter and 145 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 80 mm N/A 1.4290 in N/A 1.2205 in N/A 34701 ft·lb
02771633 N/A Climax Metal 5.9375 Inch (in) Bore Diameter and 7.8740 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 5.9375 in N/A 5.1180 in N/A 4.5670 in N/A 56658 ft·lb
05355704 N/A Climax Metal 25 Millimeter (mm) Bore Diameter and 66 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 25 mm N/A 1.8890 in N/A 1.7320 in N/A 614 ft·lb
02771639 N/A Climax Metal 7.4375 Inch (in) Bore Diameter and 9.8425 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 7.4375 in N/A 6.4960 in N/A 5.8660 in N/A 104504 ft·lb
04298248 N/A Climax Metal 1.4375 Inch (in) Bore Diameter and 3.7795 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.4375 in N/A 2.4220 in N/A 2.2050 in N/A 1721 ft·lb
02771626 N/A Climax Metal 4.4375 Inch (in) Bore Diameter and 6.4961 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 4.4375 in N/A 4.4880 in N/A 4.0160 in N/A 29384 ft·lb
Unit of Measure
1 2 3 4 5 »