COMPANY HEADER
Print Back
Climax Metal 1.1875 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling (04298245)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Coupling Length

Length Through Bore

Maximum Transmitted Torque

02771439 N/A Climax Metal 1.000 Inch (in) Bore Diameter and 2.1654 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.0000 in N/A 1.8110 in N/A 1.5750 in N/A 626 ft·lb
02771620 N/A Climax Metal 3.3750 Inch (in) Bore Diameter and 5.1181 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.3750 in N/A 3.5430 in N/A 3.1500 in N/A 12826 ft·lb
04298173 N/A Climax Metal 1.1250 Inch (in) Bore Diameter and 2.1654 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.1250 in N/A 1.8110 in N/A 1.5750 in N/A 705 ft·lb
02771715 N/A Climax Metal 185 Millimeter (mm) Bore Diameter and 330 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 185 mm N/A 3.740 in N/A 3.3460 in N/A 240808 ft·lb
02771881 N/A Climax Metal 1.1875 Inch (in) Bore Diameter and 2.1654 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.1875 in N/A 1.8110 in N/A 1.5750 in N/A 744 ft·lb
02771619 N/A Climax Metal 3.2500 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.2500 in N/A 3.5430 in N/A 3.1500 in N/A 11322 ft·lb
02771609 N/A Climax Metal 2.3750 Inch (in) Bore Diameter and 3.5433 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.3750 in N/A 2.9130 in N/A 2.5980 in N/A 4582 ft·lb
02771644 N/A Climax Metal 175 Millimeter (mm) Bore Diameter and 300 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 175 mm N/A 3.0710 in N/A 2.6770 in N/A 189007 ft·lb
04298305 N/A Climax Metal 140 Millimeter (mm) Bore Diameter and 230 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 140 mm N/A 3.2090 in N/A 2.9130 in N/A 138894 ft·lb
02771636 N/A Climax Metal 6.5000 Inch (in) Bore Diameter and 8.8583 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 6.5000 in N/A 6.4960 in N/A 5.8660 in N/A 79915 ft·lb
02771705 N/A Climax Metal 68 Millimeter (mm) Bore Diameter and 115 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 68 mm N/A 1.2990 in N/A 1.1420 in N/A 22916 ft·lb
02771883 N/A Climax Metal 3.8750 Inch (in) Bore Diameter and 5.7087 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.8750 in N/A 4.4880 in N/A 4.0160 in N/A 20161 ft·lb
02771607 N/A Climax Metal 2.0000 Inch (in) Bore Diameter and 3.1496 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.0000 in N/A 2.9130 in N/A 2.5980 in N/A 3087 ft·lb
04298322 N/A Climax Metal 44 Millimeter (mm) Bore Diameter and 85 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 44 mm N/A 1.5470 in N/A 1.3390 in N/A 19951 ft·lb
02771703 N/A Climax Metal 24 Millimeter (mm) Bore Diameter and 50 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 24 mm N/A 0.8460 in N/A 0.7090 in N/A 3734 ft·lb
02771445 N/A Climax Metal 2.4375 Inch (in) Bore Diameter and 3.7402 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2-7/16 in N/A 2.9130 in N/A 2.5980 in N/A 4703 ft·lb
02771886 N/A Climax Metal 5.7500 Inch (in) Bore Diameter and 7.8740 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 5.7500 in N/A 5.1180 in N/A 4.5670 in N/A 54869 ft·lb
02771874 N/A Climax Metal 60 Millimeter (mm) Bore Diameter and 90 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 60 mm N/A 2.9130 in N/A 2.5980 in N/A 4557 ft·lb
02771871 N/A Climax Metal 45 Millimeter (mm) Bore Diameter and 75 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 45 mm N/A 2.4410 in N/A 2.1260 in N/A 2393 ft·lb
02771640 N/A Climax Metal 7.5000 Inch (in) Bore Diameter and 9.8425 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 7.5000 in N/A 6.4960 in N/A 5.8660 in N/A 105382 ft·lb
02771717 N/A Climax Metal 200 Millimeter (mm) Bore Diameter and 350 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 200 mm N/A 3.740 in N/A 3.3460 in N/A 307853 ft·lb
02771865 N/A Climax Metal 220 Millimeter (mm) Bore Diameter and 285 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 220 mm N/A 6.5350 in N/A 5.9060 in N/A 136914 ft·lb
02771712 N/A Climax Metal 140 Millimeter (mm) Bore Diameter and 230 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 140 mm N/A 2.5790 in N/A 2.2830 in N/A 117264 ft·lb
02771719 N/A Climax Metal 240 Millimeter (mm) Bore Diameter and 405 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 240 mm N/A 4.7440 in N/A 4.2520 in N/A 445959 ft·lb
04298311 N/A Climax Metal 200 Millimeter (mm) Bore Diameter and 350 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 200 mm N/A 4.8030 in N/A 4.4090 in N/A 383373 ft·lb
Unit of Measure
1 2 3 4 5 »