COMPANY HEADER
Print Back
Climax Metal 1.1875 Inch (in) Bore Diameter and 2.9921 Inch (in) Outside Diameter Keyless Locking Rigid Coupling (04298245)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Coupling Length

Length Through Bore

Maximum Transmitted Torque

04298251 N/A Climax Metal 1.6875 Inch (in) Bore Diameter and 3.7795 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.6875 in N/A 2.4220 in N/A 2.2050 in N/A 2021 ft·lb
02771440 N/A Climax Metal 1.3750 Inch (in) Bore Diameter and 2.3622 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.3750 in N/A 2.3620 in N/A 2.1260 in N/A 1005 ft·lb
02771622 N/A Climax Metal 3.5000 Inch (in) Bore Diameter and 5.1181 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.5000 in N/A 3.5430 in N/A 3.1500 in N/A 13301 ft·lb
02771613 N/A Climax Metal 2.6875 Inch (in) Bore Diameter and 4.3307 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.6875 in N/A 3.5430 in N/A 3.1500 in N/A 8511 ft·lb
04298281 N/A Climax Metal 4.2500 Inch (in) Bore Diameter and 7.7559 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 4.2500 in N/A 5.2750 in N/A 4.9600 in N/A 24648 ft·lb
02771866 N/A Climax Metal 240 Millimeter (mm) Bore Diameter and 305 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 240 mm N/A 6.5350 in N/A 5.9060 in N/A 165956 ft·lb
04298256 N/A Climax Metal 2.0000 Inch (in) Bore Diameter and 4.4094 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.0000 in N/A 2.8930 in N/A 2.6760 in N/A 3421 ft·lb
02771603 N/A Climax Metal 1.4375 Inch (in) Bore Diameter and 2.3622 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1.4375 in N/A 2.3620 in N/A 2.1260 in N/A 1051 ft·lb
02771863 N/A Climax Metal 190 Millimeter (mm) Bore Diameter and 250 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 190 mm N/A 6.4960 in N/A 5.8660 in N/A 105106 ft·lb
02771518 N/A Climax Metal 30 Millimeter (mm) Bore Diameter and 60 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 30 mm N/A 0.9250 in N/A 0.7874 in N/A 3894 ft·lb
02771615 N/A Climax Metal 2.8750 Inch (in) Bore Diameter and 4.3307 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.8750 in N/A 3.5430 in N/A 3.1500 in N/A 9105 ft·lb
02771707 N/A Climax Metal 90 Millimeter (mm) Bore Diameter and 155 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 90 mm N/A 1.7050 in N/A 1.4960 in N/A 45878 ft·lb
02771634 N/A Climax Metal 6.0000 Inch (in) Bore Diameter and 8.2677 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 6.0000 in N/A 5.1180 in N/A 4.5670 in N/A 61072 ft·lb
04298266 N/A Climax Metal 2.6875 Inch (in) Bore Diameter and 5.8267 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.6875 in N/A 3.740 in N/A 3.4640 in N/A 8597 ft·lb
02771877 N/A Climax Metal 80 Millimeter (mm) Bore Diameter and 120 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 80 mm N/A 3.5430 in N/A 3.1500 in N/A 10972 ft·lb
04298262 N/A Climax Metal 2.4375 Inch (in) Bore Diameter and 4.7244 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2-7/16 in N/A 3.2870 in N/A 3.0710 in N/A 5003 ft·lb
02771868 N/A Climax Metal 28 Millimeter (mm) Bore Diameter and 55 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 28 mm N/A 1.8110 in N/A 1.5750 in N/A 691 ft·lb
02771882 N/A Climax Metal 3.6250 Inch (in) Bore Diameter and 5.1181 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 3.6250 in N/A 3.5430 in N/A 3.1500 in N/A 13776 ft·lb
02771648 N/A Climax Metal 50 Millimeter (mm) Bore Diameter and 90 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 50 mm N/A 1.220 in N/A 1.0630 in N/A 17122 ft·lb
04298265 N/A Climax Metal 2.6250 Inch (in) Bore Diameter and 5.8267 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.6250 in N/A 3.740 in N/A 3.4640 in N/A 8397 ft·lb
04298264 N/A Climax Metal 2.5625 Inch (in) Bore Diameter and 5.8267 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 2.5625 in N/A 3.740 in N/A 3.4640 in N/A 8197 ft·lb
04298304 N/A Climax Metal 125 Millimeter (mm) Bore Diameter and 215 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling N/A 125 mm N/A 2.8940 in N/A 2.5980 in N/A 137033 ft·lb
02771625 N/A Climax Metal 4.3750 Inch (in) Bore Diameter and 6.1024 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 4.3750 in N/A 4.4880 in N/A 4.0160 in N/A 24831 ft·lb
04298252 N/A Climax Metal 1.7500 Inch (in) Bore Diameter and 3.7795 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 1-3/4 in N/A 2.4220 in N/A 2.2050 in N/A 2095 ft·lb
04298236 N/A Climax Metal 0.6250 Inch (in) Bore Diameter and 2.0472 Inch (in) Outside Diameter Keyless Locking Rigid Coupling N/A 0.6250 in N/A 1.4960 in N/A 1.3390 in N/A 167 ft·lb
Unit of Measure
1 2 3 4 5 »