COMPANY HEADER
Print Back
SMC® Air Regulators
Unit of Measure
1 2 3 4 5 »  

Item #

Manufacturer Part Number

Port Size

01362163 N/A AR40K-N04H-Z N/A 1/2 in
04558446 N/A AR30-F03H-1 N/A 3/8 in
04558354 N/A AR10-M5B-1 N/A M5 x 0.8
04565599 N/A ITV3050-04N4S4 N/A 1/2 in
02872895 N/A ITV3050-04N4N4 N/A 1/2 in
04352482 N/A AR40K-N03B-Z N/A 3/8 in
02790153 N/A AR60-F10B N/A 1 in
03209353 N/A AR40-04G-1 N/A 1/2 in
02662580 N/A AR20K-N01-1Z N/A 1/8 in
02718617 N/A AR30-N03BE-Z N/A 3/8 in
03638458 N/A AR60K-10BG N/A 1 in
04558410 N/A AR25-03G N/A 3/8 in
05417849 N/A ITV3030-04N4N4 N/A 1/2 in
04352512 N/A AR50-N06B-Z N/A 3/4 in
03085813 N/A AR10-M5G-Z N/A M5 x 0.8
03960237 N/A AR20K-01 N/A 1/8 in
03954662 N/A AR30K-03EH N/A 3/8 in
04558515 N/A AR50-N06G-1Z N/A 3/4 in
04558445 N/A AR30-F03G N/A 3/8 in
02007134 N/A AR40K-N04BG-Z N/A 1/2 in
02006657 N/A AR20-N01BG-Z N/A 1/8 in
04389178 N/A AR10-M5G N/A M5 x 0.8
03112923 N/A AR30-03 N/A 3/8 in
02006833 N/A AR25-N03BG-Z N/A 3/8 in
01370301 N/A AR40-N06H-Z N/A 3/4 in
Unit of Measure
1 2 3 4 5 »