COMPANY HEADER
Print Back
Dormer Tools X Size Jobber Length Drill Bit (03440623)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Flute Length

Shank Diameter

03440575 N/A Dormer Tools #16 Size Jobber Length Drill Bit N/A 0571378 N/A #16 N/A 2-3/16 in N/A 4.496 mm
03440574 N/A Dormer Tools #15 Size Jobber Length Drill Bit N/A 0571361 N/A #15 N/A 2-3/16 in N/A 4.572 mm
03440573 N/A Dormer Tools #14 Size Jobber Length Drill Bit N/A 0571354 N/A #14 N/A 2-3/16 in N/A 4.623 mm
03440572 N/A Dormer Tools #13 Size Jobber Length Drill Bit N/A 0571347 N/A #13 N/A 2-5/16 in N/A 4.7 mm
03440571 N/A Dormer Tools #12 Size Jobber Length Drill Bit N/A 0571330 N/A #12 N/A 2-5/16 in N/A 4.8 mm
03440570 N/A Dormer Tools #11 Size Jobber Length Drill Bit N/A 0571323 N/A #11 N/A 2-5/16 in N/A 4.851 mm
03440568 N/A Dormer Tools #1 Size Jobber Length Drill Bit N/A 0571309 N/A #1 N/A 2-5/8 in N/A 5.791 mm
03440567 N/A Dormer Tools N Size Jobber Length Drill Bit N/A 0571293 N/A N N/A 3-1/16 in N/A 7.671 mm
03440566 N/A Dormer Tools M Size Jobber Length Drill Bit N/A 0571286 N/A M N/A 3-1/16 in N/A 7.493 mm
03440564 N/A Dormer Tools K Size Jobber Length Drill Bit N/A 0571262 N/A K N/A 2-15/16 in N/A 7.137 mm
03440563 N/A Dormer Tools J Size Jobber Length Drill Bit N/A 0571255 N/A J N/A 2-7/8 in N/A 7.036 mm
03440561 N/A Dormer Tools H Size Jobber Length Drill Bit N/A 0571231 N/A H N/A 2-7/8 in N/A 6.756 mm
03440559 N/A Dormer Tools F Size Jobber Length Drill Bit N/A 0571217 N/A F N/A 2-7/8 in N/A 6.528 mm
03440558 N/A Dormer Tools E Size Jobber Length Drill Bit N/A 0571200 N/A E N/A 2-3/4 in N/A 6.35 mm
03440557 N/A Dormer Tools D Size Jobber Length Drill Bit N/A 0571194 N/A D N/A 2-3/4 in N/A 6.248 mm
03440554 N/A Dormer Tools A Size Jobber Length Drill Bit N/A 0571163 N/A A N/A 2-5/8 in N/A 5.944 mm
03440659 N/A Dormer Tools 9/64 in. Size Jobber Length Drill Bit N/A 0572214 N/A 9/64 in N/A 1-3/4 in N/A 3.572 mm
03440658 N/A Dormer Tools 9/32 in. Size Jobber Length Drill Bit N/A 0572207 N/A 9/32 in N/A 2-15/16 in N/A 7.144 mm
03440657 N/A Dormer Tools 9/16 in. Size Jobber Length Drill Bit N/A 0572191 N/A 9/16 in N/A 4-13/16 in N/A 14.288 mm
03440656 N/A Dormer Tools 7/64 in. Size Jobber Length Drill Bit N/A 0572184 N/A 7/64 in N/A 1-1/2 in N/A 2.778 mm
03440655 N/A Dormer Tools 7/32 in. Size Jobber Length Drill Bit N/A 0572177 N/A 7/32 in N/A 2-1/2 in N/A 5.556 mm
03440654 N/A Dormer Tools 7/16 in. Size Jobber Length Drill Bit N/A 0572160 N/A 7/16 in N/A 4-1/16 in N/A 11.112 mm
03440653 N/A Dormer Tools 5/8 in. Size Jobber Length Drill Bit N/A 0572153 N/A 5/8 in N/A 5-3/16 in N/A 15.875 mm
03440693 N/A Dormer Tools 5/64 in. Size Jobber Length Drill Bit N/A 0578643 N/A 5/64 in N/A 1 in N/A 1.984 mm
03440652 N/A Dormer Tools 5/32 in. Size Jobber Length Drill Bit N/A 0572146 N/A 5/32 in N/A 2 in N/A 3.969 mm
Unit of Measure
1 2 3 4 5 »