COMPANY HEADER
Print Back
Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit (01689695)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Flute Length

Overall Length

Shank Diameter

01689291 N/A Precision Twist Drill® 3/8 Inch (in) Flute Length, 1-1/4 Inch (in) Overall Length, and #71 Size Jobber Length Drill Bit N/A 018371 N/A 3/8 in N/A 1-1/4 in N/A #71
01689289 N/A Precision Twist Drill® 3/8 Inch (in) Flute Length, 1-1/4 Inch (in) Overall Length, and #70 Size Jobber Length Drill Bit N/A 018370 N/A 3/8 in N/A 1-1/4 in N/A #70
01689287 N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and #69 Size Jobber Length Drill Bit N/A 018369 N/A 1/2 in N/A 1-3/8 in N/A #69
01689285 N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and #68 Size Jobber Length Drill Bit N/A 018368 N/A 1/2 in N/A 1-3/8 in N/A #68
01689282 N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and #67 Size Jobber Length Drill Bit N/A 018367 N/A 1/2 in N/A 1-3/8 in N/A #67
01689280 N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and #66 Size Jobber Length Drill Bit N/A 018366 N/A 1/2 in N/A 1-3/8 in N/A #66
01689278 N/A Precision Twist Drill® 5/8 Inch (in) Flute Length, 1-1/2 Inch (in) Overall Length, and #65 Size Jobber Length Drill Bit N/A 018365 N/A 5/8 in N/A 1-1/2 in N/A #65
01689276 N/A Precision Twist Drill® 5/8 Inch (in) Flute Length, 1-1/2 Inch (in) Overall Length, and #64 Size Jobber Length Drill Bit N/A 018364 N/A 5/8 in N/A 1-1/2 in N/A #64
01689273 N/A Precision Twist Drill® 5/8 Inch (in) Flute Length, 1-1/2 Inch (in) Overall Length, and #63 Size Jobber Length Drill Bit N/A 018363 N/A 5/8 in N/A 1-1/2 in N/A #63
01689271 N/A Precision Twist Drill® 5/8 Inch (in) Flute Length, 1-1/2 Inch (in) Overall Length, and #62 Size Jobber Length Drill Bit N/A 018362 N/A 5/8 in N/A 1-1/2 in N/A #62
01689269 N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #61 Size Jobber Length Drill Bit N/A 018361 N/A 11/16 in N/A 1-5/8 in N/A #61
01689143 N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #6 Size Jobber Length Drill Bit N/A 018306 N/A 2-1/2 in N/A 3-3/4 in N/A 0.204 in
01689264 N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #59 Size Jobber Length Drill Bit N/A 018359 N/A 11/16 in N/A 1-5/8 in N/A #59
01689262 N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #58 Size Jobber Length Drill Bit N/A 018358 N/A 11/16 in N/A 1-5/8 in N/A #58
01689260 N/A Precision Twist Drill® 3/4 Inch (in) Flute Length, 1-3/4 Inch (in) Overall Length, and #57 Size Jobber Length Drill Bit N/A 018357 N/A 3/4 in N/A 1-3/4 in N/A 0.043 in
01689257 N/A Precision Twist Drill® 3/4 Inch (in) Flute Length, 1-3/4 Inch (in) Overall Length, and #56 Size Jobber Length Drill Bit N/A 018356 N/A 3/4 in N/A 1-3/4 in N/A 0.0465 in
01689255 N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #55 Size Jobber Length Drill Bit N/A 018355 N/A 7/8 in N/A 1-7/8 in N/A #55
01689253 N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #54 Size Jobber Length Drill Bit N/A 018354 N/A 7/8 in N/A 1-7/8 in N/A #54
01689250 N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #53 Size Jobber Length Drill Bit N/A 018353 N/A 7/8 in N/A 1-7/8 in N/A 0.0595 in
01689248 N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #52 Size Jobber Length Drill Bit N/A 018352 N/A 7/8 in N/A 1-7/8 in N/A #52
01689246 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #51 Size Jobber Length Drill Bit N/A 018351 N/A 1 in N/A 2 in N/A #51
01689244 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #50 Size Jobber Length Drill Bit N/A 018350 N/A 1 in N/A 2 in N/A 0.07 in
01689140 N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #5 Size Jobber Length Drill Bit N/A 018305 N/A 2-1/2 in N/A 3-3/4 in N/A #5
01689241 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #49 Size Jobber Length Drill Bit N/A 018349 N/A 1 in N/A 2 in N/A #49
01689239 N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #48 Size Jobber Length Drill Bit N/A 018348 N/A 1 in N/A 2 in N/A #48
Unit of Measure
1 2 3 4 5 »