COMPANY HEADER
Print Back
Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit (01689024)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

01694981 N/A Precision Twist Drill® #37 Size and 13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041037 N/A #37 N/A 1-13/16 in N/A #37
01694980 N/A Precision Twist Drill® #36 Size and 13/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041036 N/A #36 N/A 1-13/16 in N/A #36
01694979 N/A Precision Twist Drill® #35 Size and 7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041035 N/A #35 N/A 1-7/8 in N/A #35
01694978 N/A Precision Twist Drill® #34 Size and 7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041034 N/A #34 N/A 1-7/8 in N/A #34
01694977 N/A Precision Twist Drill® #33 Size and 7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041033 N/A #33 N/A 1-7/8 in N/A #33
01694976 N/A Precision Twist Drill® #32 Size and 7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041032 N/A #32 N/A 1-7/8 in N/A #32
01694975 N/A Precision Twist Drill® #31 Size and 7/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041031 N/A #31 N/A 1-7/8 in N/A #31
01694974 N/A Precision Twist Drill® #30 Size and 15/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041030 N/A #30 N/A 1-15/16 in N/A #30
01694947 N/A Precision Twist Drill® #3 Size and 1-1/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041003 N/A #3 N/A 2-3/8 in N/A #3
01694973 N/A Precision Twist Drill® #29 Size and 15/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041029 N/A #29 N/A 1-15/16 in N/A #29
01694972 N/A Precision Twist Drill® #28 Size and 15/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041028 N/A #28 N/A 1-15/16 in N/A #28
01694971 N/A Precision Twist Drill® #27 Size and 1 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041027 N/A #27 N/A 2-1/16 in N/A #27
01694970 N/A Precision Twist Drill® #26 Size and 1 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041026 N/A #26 N/A 2-1/16 in N/A #26
01694969 N/A Precision Twist Drill® #25 Size and 1 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041025 N/A #25 N/A 2-1/16 in N/A #25
01694968 N/A Precision Twist Drill® #24 Size and 1 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041024 N/A #24 N/A 2-1/16 in N/A #24
01694967 N/A Precision Twist Drill® #23 Size and 1 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041023 N/A #23 N/A 2-1/16 in N/A #23
01694966 N/A Precision Twist Drill® #22 Size and 1-1/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041022 N/A #22 N/A 2-1/8 in N/A #22
01694965 N/A Precision Twist Drill® #21 Size and 1-1/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041021 N/A #21 N/A 2-1/8 in N/A #21
01694964 N/A Precision Twist Drill® #20 Size and 1-1/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041020 N/A #20 N/A 2-1/8 in N/A #20
01694946 N/A Precision Twist Drill® #2 Size and 1-5/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041002 N/A #2 N/A 2-7/16 in N/A #2
01694963 N/A Precision Twist Drill® #19 Size and 1-1/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041019 N/A #19 N/A 2-1/8 in N/A #19
01694962 N/A Precision Twist Drill® #18 Size and 1-1/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041018 N/A #18 N/A 2-1/8 in N/A #18
01694961 N/A Precision Twist Drill® #17 Size and 1-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041017 N/A #17 N/A 2-3/16 in N/A #17
01694960 N/A Precision Twist Drill® #16 Size and 1-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041016 N/A #16 N/A 2-3/16 in N/A #16
01694959 N/A Precision Twist Drill® #15 Size and 1-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041015 N/A #15 N/A 2-3/16 in N/A #15
Unit of Measure
1 2 3 4 5 »