COMPANY HEADER
Print Back
Precision Twist Drill® 9/32 Inch (in) Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit (01689024)
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Drill Bit Size

Overall Length

Shank Diameter

01694958 N/A Precision Twist Drill® #14 Size and 1-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041014 N/A #14 N/A 2-3/16 in N/A 0.182 in
01694957 N/A Precision Twist Drill® #13 Size and 1-1/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041013 N/A #13 N/A 2-3/16 in N/A #13
01694956 N/A Precision Twist Drill® #12 Size and 1-3/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041012 N/A #12 N/A 2-1/4 in N/A #12
01694955 N/A Precision Twist Drill® #11 Size and 1-3/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041011 N/A #11 N/A 2-1/4 in N/A #11
01694945 N/A Precision Twist Drill® #1 Size and 1-5/16 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit N/A 041001 N/A #1 N/A 2-7/16 in N/A #1
01695188 N/A Precision Twist Drill® #9 Size and 1-3/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041809 N/A #9 N/A 2-1/4 in N/A #9
01695187 N/A Precision Twist Drill® #8 Size and 1-3/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041808 N/A #8 N/A 2-1/4 in N/A #8
01695186 N/A Precision Twist Drill® #7 Size and 1-3/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041807 N/A #7 N/A 2-1/4 in N/A #7
01695239 N/A Precision Twist Drill® #60 Size and 1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041860 N/A #60 N/A 1-3/8 in N/A #60
01695185 N/A Precision Twist Drill® #6 Size and 1-1/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041806 N/A #6 N/A 2-3/8 in N/A #6
01695238 N/A Precision Twist Drill® #59 Size and 1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041859 N/A #59 N/A 1-3/8 in N/A #59
01695236 N/A Precision Twist Drill® #57 Size and 1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041857 N/A #57 N/A 1-3/8 in N/A #57
01695235 N/A Precision Twist Drill® #56 Size and 1/2 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041856 N/A #56 N/A 1-3/8 in N/A #56
01695234 N/A Precision Twist Drill® #55 Size and 5/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041855 N/A #55 N/A 1-5/8 in N/A #55
01695233 N/A Precision Twist Drill® #54 Size and 5/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041854 N/A #54 N/A 1-5/8 in N/A #54
01695232 N/A Precision Twist Drill® #53 Size and 5/8 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041853 N/A #53 N/A 1-5/8 in N/A #53
01695231 N/A Precision Twist Drill® #52 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041852 N/A #52 N/A 1-11/16 in N/A #52
01695230 N/A Precision Twist Drill® #51 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041851 N/A #51 N/A 1-11/16 in N/A #51
01695229 N/A Precision Twist Drill® #50 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041850 N/A #50 N/A 1-11/16 in N/A #50
01695184 N/A Precision Twist Drill® #5 Size and 1-1/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041805 N/A #5 N/A 2-3/8 in N/A #5
01695228 N/A Precision Twist Drill® #49 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041849 N/A #49 N/A 1-11/16 in N/A #49
01695227 N/A Precision Twist Drill® #48 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041848 N/A #48 N/A 1-11/16 in N/A #48
01695226 N/A Precision Twist Drill® #47 Size and 11/16 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041847 N/A #47 N/A 1-11/16 in N/A #47
01695225 N/A Precision Twist Drill® #46 Size and 3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041846 N/A #46 N/A 1-3/4 in N/A #46
01695224 N/A Precision Twist Drill® #45 Size and 3/4 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit N/A 041845 N/A #45 N/A 1-3/4 in N/A #45
Unit of Measure
1 2 3 4 5 »