COMPANY HEADER
Print Back
INA (Schaeffler) Needle Roller Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

00137902 N/A INA (Schaeffler) K Series 60 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 60 mm N/A 8000 rpm N/A 66 mm N/A 33 mm
00137545 N/A INA (Schaeffler) K Series 25 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 25 mm N/A 18000 rpm N/A 30 mm N/A 20 mm
00137886 N/A INA (Schaeffler) K Series 58 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 58 mm N/A 8000 rpm N/A 65 mm N/A 18 mm
00138097 N/A INA (Schaeffler) K Series 195 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 195 mm N/A 2500 rpm N/A 205 mm N/A 37 mm
00137446 N/A INA (Schaeffler) K Series 20 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 20 mm N/A 21000 rpm N/A 26 mm N/A 12 mm
00138042 N/A INA (Schaeffler) K Series 120 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 120 mm N/A 4000 rpm N/A 127 mm N/A 24 mm
00137993 N/A INA (Schaeffler) K Series 90 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 90 mm N/A 5000 rpm N/A 97 mm N/A 20 mm
00137436 N/A INA (Schaeffler) K Series 20 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 20 mm N/A 21000 rpm N/A 24 mm N/A 13 mm
00137837 N/A INA (Schaeffler) K Series 50 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 50 mm N/A 9000 rpm N/A 58 mm N/A 25 mm
00096615 N/A INA (Schaeffler) C Series 0.7500 Inch (in) Bore Diameter Needle Roller Bearing N/A 0.7500 in N/A 21200 rpm N/A 1 in N/A 1.0000 in
00137382 N/A INA (Schaeffler) K Series 17 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 17 mm N/A 23000 rpm N/A 21 mm N/A 17 mm
00137347 N/A INA (Schaeffler) K Series 16 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 16 mm N/A 24000 rpm N/A 20 mm N/A 13 mm
00137207 N/A INA (Schaeffler) K Series 7 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 7 mm N/A 34000 rpm N/A 10 mm N/A 10 mm
00094942 N/A INA (Schaeffler) NCS Series 1.3750 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.3750 in N/A 13000 rpm N/A 1.8750 in N/A 1.2500 in
00138104 N/A INA (Schaeffler) K Series 240 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 240 mm N/A 2000 rpm N/A 250 mm N/A 42 mm
00137975 N/A INA (Schaeffler) K Series 80 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 80 mm N/A 6000 rpm N/A 86 mm N/A 20 mm
02375729 N/A INA (Schaeffler) ZARN Series 50 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 50 mm N/A 3600 rpm N/A 90 mm N/A 60 mm
00137366 N/A INA (Schaeffler) K Series 16 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 16 mm N/A 23000 rpm N/A 22 mm N/A 20 mm
02510755 N/A INA (Schaeffler) ZARN Series 40 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 40 mm N/A 3700 rpm N/A 90 mm N/A 75 mm
02467375 N/A INA (Schaeffler) K Series 25 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 25 mm N/A 17000 rpm N/A 33 mm N/A 24 mm
02415723 N/A INA (Schaeffler) ZARN Series 25 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 25 mm N/A 4900 rpm N/A 72 mm N/A 60 mm
00137174 N/A INA (Schaeffler) K Series 3 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 3 mm N/A 50000 rpm N/A 5 mm N/A 9 mm
00137985 N/A INA (Schaeffler) K Series 80 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 80 mm N/A 6000 rpm N/A 88 mm N/A 46 mm
00138101 N/A INA (Schaeffler) K Series 220 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 220 mm N/A 2200 rpm N/A 230 mm N/A 42 mm
00137944 N/A INA (Schaeffler) K Series 70 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 70 mm N/A 6500 rpm N/A 76 mm N/A 20 mm
Unit of Measure
1 2 3 4 5 »