COMPANY HEADER
Print Back
INA (Schaeffler) Needle Roller Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

00096647 N/A INA (Schaeffler) C Series 1.5000 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.5000 in N/A 11400 rpm N/A 1.8750 in N/A 1.0000 in
00137860 N/A INA (Schaeffler) K Series 55 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 55 mm N/A 8500 rpm N/A 62 mm N/A 18 mm
00137419 N/A INA (Schaeffler) K Series 18 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 18 mm N/A 22000 rpm N/A 25 mm N/A 22 mm
00137201 N/A INA (Schaeffler) K Series 6 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 6 mm N/A 35000 rpm N/A 10 mm N/A 13 mm
00137849 N/A INA (Schaeffler) K Series 55 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 55 mm N/A 8500 rpm N/A 60 mm N/A 20 mm
00138028 N/A INA (Schaeffler) K Series 110 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 110 mm N/A 4300 rpm N/A 117 mm N/A 24 mm
00137502 N/A INA (Schaeffler) K Series 22 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 22 mm N/A 19000 rpm N/A 30 mm N/A 15 mm
00137730 N/A INA (Schaeffler) K Series 40 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 40 mm N/A 12000 rpm N/A 45 mm N/A 17 mm
00137641 N/A INA (Schaeffler) K Series 32 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 32 mm N/A 14000 rpm N/A 38 mm N/A 20 mm
00137458 N/A INA (Schaeffler) K Series 20 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 20 mm N/A 21000 rpm N/A 26 mm N/A 17 mm
00137720 N/A INA (Schaeffler) K Series 38 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 38 mm N/A 12000 rpm N/A 46 mm N/A 32 mm
00138034 N/A INA (Schaeffler) K Series 110 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 110 mm N/A 4300 rpm N/A 118 mm N/A 30 mm
00138075 N/A INA (Schaeffler) K Series 160 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 160 mm N/A 3000 rpm N/A 170 mm N/A 46 mm
00138012 N/A INA (Schaeffler) K Series 100 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 100 mm N/A 4700 rpm N/A 107 mm N/A 21 mm
00137357 N/A INA (Schaeffler) K Series 16 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 16 mm N/A 23000 rpm N/A 22 mm N/A 12 mm
00137525 N/A INA (Schaeffler) K Series 25 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 25 mm N/A 18000 rpm N/A 29 mm N/A 10 mm
00137877 N/A INA (Schaeffler) K Series 55 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 55 mm N/A 8500 rpm N/A 63 mm N/A 32 mm
02394037 N/A INA (Schaeffler) ZARN Series 35 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 35 mm N/A 4800 rpm N/A 70 mm N/A 54 mm
00138017 N/A INA (Schaeffler) K Series 100 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 100 mm N/A 4700 rpm N/A 108 mm N/A 30 mm
00094898 N/A INA (Schaeffler) NCS Series 1.2500 Inch (in) Bore Diameter Needle Roller Bearing N/A 1.2500 in N/A 14000 rpm N/A 1.75 in N/A 1.0000 in
00137225 N/A INA (Schaeffler) K Series 9 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 9 mm N/A 31000 rpm N/A 12 mm N/A 13 mm
00137376 N/A INA (Schaeffler) K Series 17 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 17 mm N/A 23000 rpm N/A 21 mm N/A 13 mm
00137982 N/A INA (Schaeffler) K Series 80 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 80 mm N/A 6000 rpm N/A 88 mm N/A 30 mm
00137822 N/A INA (Schaeffler) K Series 50 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 50 mm N/A 9500 rpm N/A 55 mm N/A 20 mm
00137827 N/A INA (Schaeffler) K Series 50 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 50 mm N/A 9500 rpm N/A 55 mm N/A 30 mm
Unit of Measure
1 2 3 4 5 »