COMPANY HEADER
Print Back
INA (Schaeffler) Needle Roller Bearings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Maximum Speed

Outside Diameter

Overall Width

00137856 N/A INA (Schaeffler) K Series 55 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 55 mm N/A 8500 rpm N/A 60 mm N/A 30 mm
02866239 N/A INA (Schaeffler) ZARN Series 25 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 25 mm N/A 6000 rpm N/A 57 mm N/A 50 mm
00138072 N/A INA (Schaeffler) K Series 155 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 155 mm N/A 3100 rpm N/A 163 mm N/A 26 mm
00138019 N/A INA (Schaeffler) K Series 105 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 105 mm N/A 4500 rpm N/A 112 mm N/A 21 mm
00137971 N/A INA (Schaeffler) K Series 75 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 75 mm N/A 6000 rpm N/A 83 mm N/A 30 mm
00137633 N/A INA (Schaeffler) K Series 32 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 32 mm N/A 14000 rpm N/A 37 mm N/A 17 mm
00137937 N/A INA (Schaeffler) K Series 68 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 68 mm N/A 7000 rpm N/A 74 mm N/A 20 mm
00137748 N/A INA (Schaeffler) K Series 40 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 40 mm N/A 11000 rpm N/A 48 mm N/A 20 mm
00137323 N/A INA (Schaeffler) K Series 15 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 15 mm N/A 24000 rpm N/A 19 mm N/A 17 mm
00137336 N/A INA (Schaeffler) K Series 15 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 15 mm N/A 24000 rpm N/A 21 mm N/A 21 mm
00137948 N/A INA (Schaeffler) K Series 70 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 70 mm N/A 6500 rpm N/A 76 mm N/A 30 mm
00137744 N/A INA (Schaeffler) K Series 40 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 40 mm N/A 11000 rpm N/A 47 mm N/A 20 mm
00137841 N/A INA (Schaeffler) K Series 52 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 52 mm N/A 9000 rpm N/A 57 mm N/A 12 mm
00137264 N/A INA (Schaeffler) K Series 12 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 12 mm N/A 27000 rpm N/A 16 mm N/A 13 mm
00137183 N/A INA (Schaeffler) K Series 5 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 5 mm N/A 39000 rpm N/A 8 mm N/A 8 mm
00137237 N/A INA (Schaeffler) K Series 10 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 10 mm N/A 29000 rpm N/A 14 mm N/A 10 mm
00137714 N/A INA (Schaeffler) K Series 38 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 38 mm N/A 12000 rpm N/A 43 mm N/A 17 mm
00137749 N/A INA (Schaeffler) K Series 42 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 42 mm N/A 11000 rpm N/A 47 mm N/A 13 mm
00094743 N/A INA (Schaeffler) NCS Series 0.6250 Inch (in) Bore Diameter Needle Roller Bearing N/A 0.6250 in N/A 22000 rpm N/A 1.1250 in N/A 0.7500 in
00137197 N/A INA (Schaeffler) K Series 6 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 6 mm N/A 37000 rpm N/A 9 mm N/A 10 mm
00137893 N/A INA (Schaeffler) K Series 60 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 60 mm N/A 8000 rpm N/A 65 mm N/A 20 mm
00137663 N/A INA (Schaeffler) K Series 35 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 35 mm N/A 13000 rpm N/A 40 mm N/A 17 mm
00137898 N/A INA (Schaeffler) K Series 60 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 60 mm N/A 8000 rpm N/A 65 mm N/A 30 mm
00138095 N/A INA (Schaeffler) K Series 185 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 185 mm N/A 2600 rpm N/A 195 mm N/A 37 mm
00137906 N/A INA (Schaeffler) K Series 60 Millimeter (mm) Bore Diameter Needle Roller Bearing N/A 60 mm N/A 7500 rpm N/A 68 mm N/A 20 mm
Unit of Measure
1 2 3 4 5 »