COMPANY HEADER
Print Back
NTN Pillow Block Ball Bearing Units
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Base to Bore Centerline

Bore Diameter

Finish/Coating

02300198 N/A NTN UCP3 Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP307-107D1 N/A 2.2031 in N/A 1.4375 in N/A Uncoated
03017700 N/A NTN UCPX Series 2.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-2.11/16 N/A 3.5000 in N/A 2.6875 in N/A Oxide
00561845 N/A NTN UCP2 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP208 N/A 1.9370 in N/A 40 mm N/A Uncoated
03017702 N/A NTN UCPX Series 2.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-2.3/16 N/A 2.7500 in N/A 2.1875 in N/A Oxide
00557385 N/A NTN UCP Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-2 N/A 2.5000 in N/A 2.0000 in N/A Uncoated
00586712 N/A NTN UCP3 Series 45 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP309 N/A 67 mm N/A 45 mm N/A Uncoated
02009468 N/A NTN UCPL Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPL-2 N/A 2.4375 in N/A 2.0000 in N/A Uncoated
00449146 N/A NTN UCUP2 Series 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP205 N/A 1.4370 in N/A 25 mm N/A Uncoated
02028879 N/A NTN UCP Series 0.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-1/2 N/A 1.1875 in N/A 0.5000 in N/A Uncoated
00558404 N/A NTN UELPL Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-2 N/A 2.4375 in N/A 2.0000 in N/A Oxide
00586735 N/A NTN UCP2 Series 80 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP216D1 N/A 3.5000 in N/A 80 mm N/A Uncoated
03017699 N/A NTN UCPX Series 2.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-2.1/2 N/A 3.0000 in N/A 2.5000 in N/A Oxide
02282995 N/A NTN UCPX Series 2.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX13-208D1 N/A 3.0000 in N/A 2.5000 in N/A Uncoated
00557766 N/A NTN UELP Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-1.1/4 N/A 1.8750 in N/A 1.2500 in N/A Uncoated
02283188 N/A NTN UELP2 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP208D1 N/A 1.9370 in N/A 40 mm N/A Uncoated
02283245 N/A NTN UELUP2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELUP205-100D1 N/A 1.4375 in N/A 1.0000 in N/A Uncoated
00586742 N/A NTN UCP2 Series 90 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP218D1 N/A 4.0000 in N/A 90 mm N/A Uncoated
02283001 N/A NTN UCPX Series 3.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX17-307D1 N/A 4.0000 in N/A 3.4375 in N/A Uncoated
02282930 N/A NTN UCP2 Series 12 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP201D1 N/A 1.1890 in N/A 12 mm N/A Uncoated
00557884 N/A NTN UELP Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-2 N/A 2.5000 in N/A 2.0000 in N/A Uncoated
02067685 N/A NTN UCP2 Series 85 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP217D1 N/A 3.7480 in N/A 85 mm N/A Uncoated
02282479 N/A NTN C-UCP2 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A C-UCP208D1 N/A N/A 40 mm N/A Uncoated
00595915 N/A NTN UCUP2 Series 30 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP206D1 N/A 1.6890 in N/A 30 mm N/A Uncoated
02283200 N/A NTN UELP3 Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP307-107D1 N/A 2.2031 in N/A 1.4375 in N/A Uncoated
02028885 N/A NTN UCP Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-1.1/4S N/A 1.6875 in N/A 1.2500 in N/A Oxide
Unit of Measure
1 2 3 4 5 »