COMPANY HEADER
Print Back
NTN Pillow Block Ball Bearing Units
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Base to Bore Centerline

Bore Diameter

Finish/Coating

02114002 N/A NTN UCPX Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-1.15/16 N/A 2.5000 in N/A 1.9375 in N/A Oxide
03017703 N/A NTN UCPX Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-2.7/16 N/A 3.0000 in N/A 2.4375 in N/A Oxide
03017704 N/A NTN UCPX Series 3.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-3 N/A 4.0000 in N/A 3.0000 in N/A Oxide
00585626 N/A NTN UCP3 Series 110 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP322D1 N/A 150 mm N/A 110 mm N/A Uncoated
01491482 N/A NTN UCUP2 Series 45 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP209 N/A 2.1339 in N/A 45 mm N/A Uncoated
03017691 N/A NTN UCPX Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-1.1/2 N/A 2.1250 in N/A 1.5000 in N/A Oxide
00557933 N/A NTN UELP Series 2.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-2.3/8 N/A 2.7500 in N/A 2.3750 in N/A Uncoated
02282334 N/A NTN AELRPP2 Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A AELRPP204-012 N/A 1.1250 in N/A 0.7500 in N/A Uncoated
00471956 N/A NTN ASPP2 Series 20 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A ASPP204 N/A 1.0000 in N/A 20 mm N/A Uncoated
01477886 N/A NTN UCP Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-1.15/16 N/A 2.2500 in N/A 1.9375 in N/A Oxide
02282994 N/A NTN UCPX Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX12-207D1 N/A 3.0000 in N/A 2.4375 in N/A Uncoated
03017695 N/A NTN UCPX Series 1.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-1.3/4 N/A 2.2500 in N/A 1.7500 in N/A Oxide
00557957 N/A NTN UELP Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-2.15/16 N/A 3.2500 in N/A 2.9375 in N/A Uncoated
02028883 N/A NTN UCP Series 0.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-15/16 N/A 1.4375 in N/A 0.9375 in N/A Uncoated
02028920 N/A NTN UCPL Series 2.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPL-2.1/4 N/A 2.6875 in N/A 2.2500 in N/A Uncoated
03736248 N/A NTN AELPP2 Series 0.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A AELPP201-008 N/A 0.8750 in N/A 0.5000 in N/A Uncoated
02028886 N/A NTN UCP Series 1.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-1.1/4 N/A 1.8750 in N/A 1.2500 in N/A Oxide
02101475 N/A NTN UCUP2 Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP207-107D1 N/A 1.8750 in N/A 1.4375 in N/A Uncoated
02028911 N/A NTN UCPL Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPL-1.3/16 N/A 1.5625 in N/A 1.1875 in N/A Uncoated
00586739 N/A NTN UCP3 Series 55 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP311D1 N/A 80 mm N/A 55 mm N/A Uncoated
02028891 N/A NTN UCP Series 2.2500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-2.1/4 N/A 2.7500 in N/A 2.2500 in N/A Uncoated
04339556 N/A NTN UCPG2 Series 50 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPG210D1 N/A 2.2520 in N/A 50 mm N/A Uncoated
02282972 N/A NTN UCP3 Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP312-207D1 N/A 3.3438 in N/A 2.4375 in N/A Uncoated
02288023 N/A NTN UCP2 Series 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP205D1 N/A 1.4370 in N/A 25 mm N/A Uncoated
02028894 N/A NTN UCP Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-2.15/16 N/A 3.2500 in N/A 2.9375 in N/A Uncoated
Unit of Measure
1 2 3 4 5 »