COMPANY HEADER
Print Back
NTN Pillow Block Ball Bearing Units
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Base to Bore Centerline

Bore Diameter

Finish/Coating

00557162 N/A NTN UCP Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-1.3/16 N/A 1.6875 in N/A 1.1875 in N/A Uncoated
02282338 N/A NTN AELRPP2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A AELRPP205-100 N/A 1.3125 in N/A 1.0000 in N/A Uncoated
02282991 N/A NTN UCPX Series 2.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX11-203D1 N/A 2.7500 in N/A 2.1875 in N/A Uncoated
03159710 N/A NTN UCUP2 Series 50 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP210D1 N/A 2.2520 in N/A 50 mm N/A Uncoated
01374155 N/A NTN UCP2 Series 55 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP211D1 N/A 2.5000 in N/A 55 mm N/A Uncoated
02028915 N/A NTN UCPL Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPL-1.7/16 N/A 1.8125 in N/A 1.4375 in N/A Uncoated
02030153 N/A NTN JELPL Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A JELPL-2 N/A 2.4375 in N/A 2.0000 in N/A Uncoated
01374159 N/A NTN UCP2 Series 70 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP214D1 N/A 3.1260 in N/A 70 mm N/A Uncoated
03017701 N/A NTN UCPX Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX-2.15/16 N/A 3.5000 in N/A 2.9375 in N/A Oxide
02282943 N/A NTN UCP2 Series 40 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP208D1 N/A 1.9370 in N/A 40 mm N/A Uncoated
00579750 N/A NTN AELPP2 Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A AELPP204-012 N/A 1.0000 in N/A 0.7500 in N/A Uncoated
00558934 N/A NTN UCPL Series 1.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPL-1.15/16 N/A 2.1875 in N/A 1.9375 in N/A Uncoated
00558475 N/A NTN UELPL Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-2.7/16 N/A 2.6875 in N/A 2.4375 in N/A Oxide
00557798 N/A NTN UELP Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-1.7/16 N/A 1.8750 in N/A 1.4375 in N/A Uncoated
04155311 N/A NTN UCHP2 Series 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCHP205D1 N/A 3.1563 in N/A 25 mm N/A Uncoated
01478908 N/A NTN ASPP2 Series 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A ASPP205 N/A 1.1260 in N/A 25 mm N/A Uncoated
02282332 N/A NTN AELRPP2 Series 0.6250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A AELRPP202-010 N/A 1.0000 in N/A 0.6250 in N/A Uncoated
02282969 N/A NTN UCP3 Series 45 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP309D1 N/A 67 mm N/A 45 mm N/A Uncoated
00561819 N/A NTN UCP2 Series 30 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP206 N/A 1.6890 in N/A 30 mm N/A Uncoated
02109229 N/A NTN UCP Series 1.8750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-1.7/8 N/A 2.2500 in N/A 1.8750 in N/A Uncoated
00561856 N/A NTN UCP2 Series 45 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP209D1 N/A 54 mm N/A 45 mm N/A Uncoated
00591832 N/A NTN UCPA2 Series 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP205D1 N/A N/A 25 mm N/A Uncoated
02282998 N/A NTN UCPX Series 3.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX15-300D1 N/A 3.5000 in N/A 3.0000 in N/A Uncoated
02028892 N/A NTN UCP Series 2.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-2.3/8 N/A 2.7500 in N/A 2.3750 in N/A Uncoated
02028907 N/A NTN UCPL Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPL-3/4 N/A 1.2500 in N/A 0.7500 in N/A Uncoated
Unit of Measure
1 2 3 4 5 »