COMPANY HEADER
Print Back
NTN Pillow Block Ball Bearing Units
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Base to Bore Centerline

Bore Diameter

Finish/Coating

04137916 N/A NTN UCPX Series 60 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX12D1 N/A 3.0000 in N/A 60 mm N/A Uncoated
01362358 N/A NTN ASPP2 Series 17 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A ASPP203 N/A 0.8740 in N/A 17 mm N/A Uncoated
02028910 N/A NTN UCPL Series 1.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPL-1.1/8 N/A 1.5625 in N/A 1.1250 in N/A Uncoated
02028923 N/A NTN UCPL Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPL-2.15/16 N/A 3.3125 in N/A 2.9375 in N/A Uncoated
02028922 N/A NTN UCPL Series 2.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPL-2.7/16 N/A 2.6875 in N/A 2.4375 in N/A Uncoated
02282979 N/A NTN UCP3 Series 3.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP318-307D1 N/A 4.6406 in N/A 3.4375 in N/A Uncoated
02282967 N/A NTN UCP3 Series 1.6875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP309-111D1 N/A 2.6406 in N/A 1.6875 in N/A Uncoated
03303204 N/A NTN UELUP2 Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELUP208-108D1 N/A 1.9375 in N/A 1.5000 in N/A Uncoated
02011046 N/A NTN JELP Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A JELP-1 N/A 1.4375 in N/A 1.0000 in N/A Uncoated
02282949 N/A NTN UCP2 Series 2.1250 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP211-202D1 N/A 2.5000 in N/A 2.1250 in N/A Uncoated
00557786 N/A NTN UELP Series 1.3750 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP-1.3/8 N/A 1.8750 in N/A 1.3750 in N/A Uncoated
05209898 N/A NTN UELP2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELP205-100D1 N/A 1.4375 in N/A 1.0000 in N/A
00579848 N/A NTN ASRPP2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A ASRPP205-100 N/A 1.3125 in N/A 1.0000 in N/A Uncoated
02282985 N/A NTN UCPX Series 1.4375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCPX07-107D1 N/A 2.1250 in N/A 1.4375 in N/A Uncoated
02283066 N/A NTN UCUP2 Series 0.7500 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCUP204-012D1 N/A 1.1875 in N/A 0.7500 in N/A Uncoated
00558494 N/A NTN UELPL Series 2.9375 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UELPL-2.15/16 N/A 3.3125 in N/A 2.9375 in N/A Oxide
01758820 N/A NTN ARP Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A ARP-1 N/A 1.4375 in N/A 1.0000 in N/A Oxide
02282330 N/A NTN AELPP2 Series 1.1875 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A AELPP206-103 N/A 1.3125 in N/A 1.1875 in N/A Uncoated
00557266 N/A NTN UCP Series 1.5000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-1.1/2 N/A 1.9375 in N/A 1.5000 in N/A Uncoated
02166158 N/A NTN UCP2 Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP211-200D1 N/A 2.5000 in N/A 2.0000 in N/A Uncoated
00597679 N/A NTN UCHP2 Series 25 Millimeter (mm) Bore Diameter Pillow Block Ball Bearing Unit N/A UCHP205 N/A 3.1563 in N/A 25 mm N/A Uncoated
02077233 N/A NTN UCP2 Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP-2S N/A 2.2500 in N/A 2.0000 in N/A Oxide
02240727 N/A NTN ASPP2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A ASPP205-100 N/A 1.1250 in N/A 1.0000 in N/A Uncoated
02282970 N/A NTN UCP3 Series 2.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A UCP311-200D1 N/A 3.1563 in N/A 2.0000 in N/A Uncoated
00579777 N/A NTN AELPP2 Series 1.0000 Inch (in) Bore Diameter Pillow Block Ball Bearing Unit N/A AELPP205-100 N/A 1.1250 in N/A 1.0000 in N/A Uncoated
Unit of Measure
1 2 3 4 5 »