COMPANY HEADER
Print Back
Brennan External Hex Pipe Plug
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

End 1 Size

End 1 Style

End 1 Thread Type

End 1 Thread Size

00326011 N/A Brennan 1/8 Inch (in) Male Pipe Rigid End Style Plug N/A 1/8 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1/8-27
00347851 N/A Brennan 1 Inch (in) Male Pipe Rigid End Style Plug N/A 1 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1-11-1/2
00264509 N/A Brennan 3/8 Inch (in) Plug N/A 3/8 in N/A N/A N/A
00326062 N/A Brennan 1 Inch (in) Male Pipe Rigid End Style Plug N/A 1 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1-11-1/2
00320594 N/A Brennan 1/4 Inch (in) Male O-Ring Boss End Style Plug N/A 1/4 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 7/16-20
00445759 N/A Brennan 1/8 Inch (in) Male O-Ring Boss End Style Plug N/A 1/8 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 5/16-24
00335618 N/A Brennan 1/4 Inch (in) Male O-Ring Boss End Style Plug N/A 1/4 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 7/16-20
00317301 N/A Brennan 1-1/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 1-1/4 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 1-5/8-12
00320663 N/A Brennan 1 Inch (in) Male O-Ring Boss End Style Plug N/A 1 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 1-5/16-12
00320634 N/A Brennan 5/8 Inch (in) Male O-Ring Boss End Style Plug N/A 5/8 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 7/8-14
00335616 N/A Brennan 3/16 Inch (in) Male O-Ring Boss End Style Plug N/A 3/16 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 3/8-24
00335626 N/A Brennan 7/8 Inch (in) Male O-Ring Boss End Style Plug N/A 7/8 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 1-3/16-12
00347848 N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style Plug N/A 3/8 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 3/8-18
00326030 N/A Brennan 3/8 Inch (in) Male Pipe Rigid End Style Plug N/A 3/8 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 3/8-18
00320673 N/A Brennan 1-1/4 Inch (in) Male O-Ring Boss End Style Plug N/A 1-1/4 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 1-5/8-12
00347852 N/A Brennan 1-1/4 Inch (in) Male Pipe Rigid End Style Plug N/A 1-1/4 in N/A Male Pipe Rigid N/A National Pipe Taper Fuel (NPTF) N/A 1-1/4-11-1/2
00335622 N/A Brennan 3/8 Inch (in) Male O-Ring Boss End Style Plug N/A 3/8 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 9/16-18
00320683 N/A Brennan 1-1/2 Inch (in) Male O-Ring Boss End Style Plug N/A 1-1/2 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 1-7/8-12
00320614 N/A Brennan 3/8 Inch (in) Male O-Ring Boss End Style Plug N/A 3/8 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 9/16-18
00320624 N/A Brennan 1/2 Inch (in) Male O-Ring Boss End Style Plug N/A 1/2 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 3/4-16
00335625 N/A Brennan 3/4 Inch (in) Male O-Ring Boss End Style Plug N/A 3/4 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 1-1/16-12
00264505 N/A Brennan 1/4 Inch (in) End Size Plug N/A 1/4 in N/A N/A N/A
00316175 N/A Brennan 2 in Male Joint Industry Council (JIC) 37 Degree Flare End Style Plug N/A 2 in N/A Male Joint Industry Council (JIC) 37º Flare N/A Society of Automotive Engineers (SAE) N/A 2-1/2-12
00264535 N/A Brennan 1-1/2 Inch (in) Plug N/A 1-1/2 in N/A N/A N/A
00335628 N/A Brennan 1-1/4 Inch (in) Male O-Ring Boss End Style Plug N/A 1-1/4 in N/A Male O-Ring Boss N/A Society of Automotive Engineers (SAE) N/A 1-5/8-12
Unit of Measure
1 2 3 4 5 »