COMPANY HEADER
Print Back
Nexen Shaft Mounted Brakes
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Approximate Brake Facing Life

Bore Type

Brake Facing Effective Area

00884962 N/A Nexen 115 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 818800 N/A 115 hp·hr N/A Quick-Detach (QD) Bushed N/A 11.9 in²
00885022 N/A Nexen 115 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 818861 N/A 115 hp·hr N/A Quick-Detach (QD) Bushed N/A 11.9 in²
00885082 N/A Nexen 115 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 818862 N/A 115 hp·hr N/A Quick-Detach (QD) Bushed N/A 11.9 in²
00885204 N/A Nexen 230 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 819000 N/A 230 hp·hr N/A Quick-Detach (QD) Bushed N/A 11.9 in²
00887834 N/A Nexen 343 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 820300 N/A 343 hp·hr N/A Quick-Detach (QD) Bushed N/A 18.6 in²
00887900 N/A Nexen 343 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 820361 N/A 343 hp·hr N/A Quick-Detach (QD) Bushed N/A 18.6 in²
00887960 N/A Nexen 343 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 820362 N/A 343 hp·hr N/A Quick-Detach (QD) Bushed N/A 18.6 in²
00888078 N/A Nexen 572 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 820600 N/A 572 hp·hr N/A Quick-Detach (QD) Bushed N/A 18.6 in²
00888920 N/A Nexen 735 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822494 N/A 735 hp·hr N/A Quick-Detach (QD) Bushed N/A 30.6 in²
00889050 N/A Nexen 735 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822495 N/A 735 hp·hr N/A Quick-Detach (QD) Bushed N/A 30.6 in²
00889085 N/A Nexen 735 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822496 N/A 735 hp·hr N/A Quick-Detach (QD) Bushed N/A 30.6 in²
00889115 N/A Nexen 5000 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822500 N/A 5000 hp·hr N/A Quick-Detach (QD) Bushed N/A 50.3 in²
00889177 N/A Nexen 5000 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822561 N/A 5000 hp·hr N/A Quick-Detach (QD) Bushed N/A 50.3 in²
00889241 N/A Nexen 5000 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822562 N/A 5000 hp·hr N/A Quick-Detach (QD) Bushed N/A 50.3 in²
00890103 N/A Nexen 1225 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 824200 N/A 1225 hp·hr N/A Quick-Detach (QD) Bushed N/A 30.6 in²
00890162 N/A Nexen 3066 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 824300 N/A 3066 hp·hr N/A Quick-Detach (QD) Bushed N/A 50.3 in²
00893659 N/A Nexen 230 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827800 N/A 230 hp·hr N/A Straight N/A 11.9 in²
00893719 N/A Nexen 572 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827900 N/A 572 hp·hr N/A Straight N/A 18.6 in²
00893782 N/A Nexen 1225 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828000 N/A 1225 hp·hr N/A Straight N/A 30.6 in²
00893845 N/A Nexen 3066 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828100 N/A 3066 hp·hr N/A Straight N/A 50.3 in²
01126427 N/A Nexen 460 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 819001 N/A 460 hp·hr N/A Quick-Detach (QD) Bushed N/A 11.9 in²
01126459 N/A Nexen 858 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 820601 N/A 858 hp·hr N/A Quick-Detach (QD) Bushed N/A 18.6 in²
01126462 N/A Nexen 343 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 820607 N/A 343 hp·hr N/A Quick-Detach (QD) Bushed N/A 18.6 in²
01126469 N/A Nexen 1838 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 824201 N/A 1838 hp·hr N/A Quick-Detach (QD) Bushed N/A 30.6 in²
01126473 N/A Nexen 115 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 819007 N/A 115 hp·hr N/A Quick-Detach (QD) Bushed N/A 11.9 in²
Unit of Measure
1 2 3 4 5 »