COMPANY HEADER
Print Back
Nexen Shaft Mounted Brakes
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Approximate Brake Facing Life

Bore Type

Brake Facing Effective Area

04067124 N/A Nexen 256 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 820334 N/A 256 kW·hr N/A Straight N/A 120 cm²
04067131 N/A Nexen 4833 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822533 N/A 4833 hp·hr N/A Straight N/A 72.2 in²
04067133 N/A Nexen 3256 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822537 N/A 3256 hp·hr N/A Straight N/A 58.6 in²
04067134 N/A Nexen 13654 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822538 N/A 13654 hp·hr N/A Straight N/A 72.2 in²
04067136 N/A Nexen 3729 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822584 N/A 3729 kW·hr N/A Straight N/A 324 cm²
04067139 N/A Nexen 3066 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 824309 N/A 3066 hp·hr N/A Quick-Detach (QD) Bushed N/A 50.3 in²
04067145 N/A Nexen 858 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827903 N/A 858 hp·hr N/A Straight N/A 18.6 in²
04067147 N/A Nexen 572 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827906 N/A 572 hp·hr N/A Straight N/A 18.6 in²
04067148 N/A Nexen 640 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827916 N/A 640 kW·hr N/A Straight N/A 120 cm²
04067149 N/A Nexen 426.5 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827918 N/A 426.5 kW·hr N/A Straight N/A 120 cm²
04067156 N/A Nexen 914 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828022 N/A 914 kW·hr N/A Straight N/A 198 cm²
04067161 N/A Nexen 7692 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828107 N/A 7692 hp·hr N/A Straight N/A 50.3 in²
04067163 N/A Nexen 3066 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828112 N/A 3066 hp·hr N/A Straight N/A 50.3 in²
04289908 N/A Nexen 471.6 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827830 N/A 471.6 kW·hr N/A Straight N/A 77 cm²
04666425 N/A Nexen 2940 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822499 N/A 2940 hp·hr N/A Quick-Detach (QD) Bushed N/A 30.6 in²
05647887 N/A Nexen 343 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 820364 N/A 343 hp·hr N/A Quick-Detach (QD) Bushed N/A 18.6 in²
05885445 N/A Nexen 548 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822431 N/A 548 kW·hr N/A Straight N/A 198 cm²
05885460 N/A Nexen 548 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 822432 N/A 548 kW·hr N/A Straight N/A 198 cm²
05885484 N/A Nexen 256 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 820332 N/A 256 kW·hr N/A Straight N/A 120 cm²
05885589 N/A Nexen 914 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 828015 N/A 914 kW·hr N/A Straight N/A 198 cm²
05885592 N/A Nexen 103 Kilowatt·Hour (kW·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 818829 N/A 103 kW·hr N/A Straight N/A 77 cm²
05885601 N/A Nexen 633 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 827832 N/A 633 hp·hr N/A Straight N/A 11.9 in²
00921069 N/A Nexen 3396 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 960000 N/A 3396 hp·hr N/A Quick-Detach (QD) Bushed N/A 55.7 in²
00921824 N/A Nexen 9827 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 962000 N/A 9827 hp·hr N/A Quick-Detach (QD) Bushed N/A 144.5 in²
00922113 N/A Nexen 11322 Horsepower·Hour (hp·hr) Approximate Brake Facing Life Shaft Mounted Brake N/A 963000 N/A 11322 hp·hr N/A Quick-Detach (QD) Bushed N/A 166.5 in²
Unit of Measure
1 2 3 4 5 »