COMPANY HEADER
Print Back
Nexen Tension Control Brakes
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Size

Brake Series

Maximum Speed

01126687 N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835179 N/A 1-1/4 in N/A TCB-07 N/A 1800 rpm
02505657 N/A Nexen 1545 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835541 N/A 2-1/2 in N/A XTB22 N/A 1545 rpm
02505662 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835606 N/A 110 mm N/A XTB18 N/A 1900 rpm
02505679 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835605 N/A 110 mm N/A XTB18 N/A 1900 rpm
02506249 N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835401 N/A 1.1250 in N/A XTB10 N/A 3400 rpm
02506253 N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835405 N/A 1.6250 in N/A XTB10 N/A 3400 rpm
02506273 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835431 N/A 2-1/2 in N/A XTB18 N/A 1900 rpm
02506274 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835432 N/A 2-1/2 in N/A XTB18 N/A 1900 rpm
02506275 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835433 N/A 2.9375 in N/A XTB18 N/A 1900 rpm
02506276 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835434 N/A 2.9375 in N/A XTB18 N/A 1900 rpm
02506277 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835435 N/A 4.50 in N/A XTB18 N/A 1900 rpm
02506278 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835436 N/A 4.50 in N/A XTB18 N/A 1900 rpm
02506327 N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835619 N/A 41 mm N/A XTB10 N/A 3400 rpm
02506572 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835493 N/A 2.9375 in N/A XTB18 Dual N/A 1900 rpm
02506882 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835575 N/A 55 mm N/A XTB18 N/A 1900 rpm
02508316 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835494 N/A 2.9375 in N/A XTB18 Dual N/A 1900 rpm
02508327 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835499 N/A 1.9375 in N/A XTB18 Dual N/A 1900 rpm
02508328 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835620 N/A 1.9375 in N/A XTB18 Dual N/A 1900 rpm
02508332 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835491 N/A 2-1/2 in N/A XTB18 Dual N/A 1900 rpm
02508333 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835492 N/A 2-1/2 in N/A XTB18 Dual N/A 1900 rpm
02508347 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835495 N/A 4.50 in N/A XTB18 Dual N/A 1900 rpm
02508348 N/A Nexen 1900 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835496 N/A 4.50 in N/A XTB18 Dual N/A 1900 rpm
02659451 N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 827905 N/A 1.3750 in N/A S-600A N/A 1800 rpm
02789515 N/A Nexen 3400 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 835677 N/A 30 mm N/A XTBA10 N/A 3400 rpm
02869940 N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 824305 N/A 0.8750 in0.8750 to 2.8750 in0.9375 in1 in1.1250 in1.1875 in1.3125 in1.3750 in1.4375 in1.5625 in1.6250 in1.6875 in1.7500 in1.8125 in1.8750 in1.9375 in1-1/2 in1-1/4 in2 in2.0625 in2.1250 in2.1875 in2.2500 in2.3125 in2.3750 in2.4375 in2.5625 in2.6250 in2.6875 in2.7500 in2.8125 in2.8750 in2-1/2 in N/A T-1000A N/A 1800 rpm
Unit of Measure
1 2 3 4 5 »