COMPANY HEADER
Print Back
Nexen Tension Control Brakes
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Size

Brake Series

Maximum Speed

03007287 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927534 N/A 1.8750 in N/A BTBA-12 N/A 2500 rpm
03007288 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927533 N/A 1.8750 in N/A BTBA-12 N/A 2500 rpm
03007289 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927532 N/A 1.7500 in N/A BTBA-12 N/A 2500 rpm
03007290 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927531 N/A 1.7500 in N/A BTBA-12 N/A 2500 rpm
03007291 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927530 N/A 1.6250 in N/A BTBA-12 N/A 2500 rpm
03007292 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927529 N/A 1.6250 in N/A BTBA-12 N/A 2500 rpm
03007293 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927528 N/A 1-1/2 in N/A BTBA-12 N/A 2500 rpm
03007294 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927527 N/A 1-1/2 in N/A BTBA-12 N/A 2500 rpm
03007295 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927526 N/A 1.3750 in N/A BTBA-12 N/A 2500 rpm
03007296 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927525 N/A 1.3750 in N/A BTBA-12 N/A 2500 rpm
03007297 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927524 N/A 1-1/4 in N/A BTBA-12 N/A 2000 rpm
03007298 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927523 N/A 1-1/4 in N/A BTBA-12 N/A 2500 rpm
03007299 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927432 N/A 2 in N/A BTBA-10 N/A 2000 rpm
03007300 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927431 N/A 1.9375 in N/A BTBA-10 N/A 2000 rpm
03007301 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927430 N/A 1.9375 in N/A BTBA-10 N/A 2000 rpm
03007302 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927428 N/A 1.8750 in N/A BTBA-10 N/A 2000 rpm
03007303 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927427 N/A 1.7500 in N/A BTBA-10 N/A 2000 rpm
03007304 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927426 N/A 1.7500 in N/A BTBA-10 N/A 2000 rpm
03007305 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927425 N/A 1.6250 in N/A BTBA-10 N/A 2000 rpm
03007306 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927424 N/A 1.6250 in N/A BTBA-10 N/A 2000 rpm
03007309 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927421 N/A 1.3750 in N/A BTBA-10 N/A 2000 rpm
03007310 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927420 N/A 1.3750 in N/A BTBA-10 N/A 2000 rpm
03007311 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927408 N/A 1-1/4 in N/A BTBA-10 N/A 2000 rpm
03007315 N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927409 N/A 1-1/4 in N/A BTBA-10 N/A 2000 rpm
03007337 N/A Nexen 2500 Rate per Minute (rpm) Maximum Speed Tension Control Brake N/A 927507 N/A 50 mm N/A BTBA-12 N/A 2500 rpm
Unit of Measure
1 2 3 4 5 »