COMPANY HEADER
Print Back
SMC® Filters with Regulators
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Configuration

Drain Method

Port Size

05414598 N/A SMC® Filter with Regulators N/A AW30-F03DEH N/A N/A N/A
04352768 N/A SMC® 1/4 Inch (in) Port Size Filter with Regulators N/A AW20-N02BCE-CRZ N/A One-Piece N/A Automatic (Normally Closed) N/A 1/4 in
02008271 N/A SMC® 3/8 Inch (in) Port Size Filter with Regulators N/A AW30-N03DH-Z N/A One-Piece N/A Automatic (Normally Open) N/A 3/8 in
02008088 N/A SMC® 1/8 Inch (in) Port Size Filter with Regulators N/A AW20-N01BCG-6CZ N/A One-Piece N/A Automatic (Normally Closed) N/A 1/8 in
02008270 N/A SMC® 3/8 Inch (in) Port Size Filter with Regulators N/A AW30-N03CH-Z N/A One-Piece N/A Automatic (Normally Closed) N/A 3/8 in
02008369 N/A SMC® 1/2 Inch (in) Port Size Filter with Regulators N/A AW40-N04BG-Z N/A One-Piece N/A Manual N/A 1/2 in
03050942 N/A SMC® 3/4 Inch (in) Port Size Filter with Regulators N/A AW40K-06BDG N/A One-Piece N/A Automatic (Normally Open) N/A 3/4 in
02008252 N/A SMC® 3/8 Inch (in) Port Size Filter with Regulators N/A AW30-N03BD-Z N/A One-Piece N/A Automatic (Normally Open) N/A 3/8 in
04352841 N/A SMC® 1/4 Inch (in) Port Size Filter with Regulators N/A AW40-N02E-Z N/A One-Piece N/A Manual N/A 1/4 in
04236540 N/A SMC® 1/2 Inch (in) Port Size Filter with Regulators N/A AW40K-04 N/A One-Piece N/A Manual N/A 1/2 in
02762801 N/A SMC® 1/4 Inch (in) Port Size Filter with Regulators N/A AW30-N02CE-Z N/A One-Piece N/A Automatic (Normally Closed) N/A 1/4 in
03213480 N/A SMC® 3/4 Inch (in) Port Size Filter with Regulators N/A AW40-06BG N/A One-Piece N/A Manual N/A 3/4 in
03808691 N/A SMC® 1/4 Inch (in) Port Size Filter with Regulators N/A AW20-N02-Z N/A One-Piece N/A Manual N/A 1/4 in
02728899 N/A SMC® 1/2 Inch (in) Port Size Filter with Regulators N/A AW40-N04D-Z N/A One-Piece N/A Automatic (Normally Open) N/A 1/2 in
02762824 N/A SMC® 1/2 Inch (in) Port Size Filter with Regulators N/A AW40-N04BCG-Z N/A One-Piece N/A Automatic (Normally Closed) N/A 1/2 in
04559004 N/A SMC® 1/4 Inch (in) Port Size Filter with Regulators N/A AW40-N02-Z N/A One-Piece N/A Manual N/A 1/4 in
04288117 N/A SMC® 1/4 Inch (in) Port Size Filter with Regulators N/A AW20-02-C N/A One-Piece N/A Manual N/A 1/4 in
03884238 N/A SMC® 1/2 Inch (in) Port Size Filter with Regulators N/A AW40-N04BE-2Z N/A One-Piece N/A Manual N/A 1/2 in
04149837 N/A SMC® 1/2 Inch (in) Port Size Filter with Regulators N/A AW40-N04DEH-Z N/A One-Piece N/A Automatic (Normally Open) N/A 1/2 in
03954716 N/A SMC® 1/2 Inch (in) Port Size Filter with Regulators N/A AW40-04BE N/A One-Piece N/A Manual N/A 1/2 in
04352764 N/A SMC® 1/8 Inch (in) Port Size Filter with Regulators N/A AW20-N01E-2Z N/A One-Piece N/A Manual N/A 1/8 in
04559044 N/A SMC® 1 Inch (in) Port Size Filter with Regulators N/A AW60-F10D N/A One-Piece N/A Automatic (Normally Open) N/A 1 in
04418466 N/A SMC® 3/8 Inch (in) Port Size Filter with Regulators N/A AW30-N03B-Z N/A One-Piece N/A Manual N/A 3/8 in
02692728 N/A SMC® 3/4 Inch (in) Port Size Filter with Regulators N/A AW40-N06E-Z N/A One-Piece N/A Manual N/A 3/4 in
03635947 N/A SMC® 1/8 Inch (in) Port Size Filter with Regulators N/A AC20B-N01G-CZ N/A Two-Piece N/A Manual N/A 1/8 in
Unit of Measure
1 2 3 4 5 »