COMPANY HEADER
Print Back
SMC® LEFS Series Ball Screw Drive Actuators
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

MINO

Maximum Stroke Length

Positioning Repeatability (±)

07568677 N/A SMC® LEFS Series 5.14 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32A-150 N/A 00774Y69506 N/A 50 to 1000 mm N/A 0.02
08366585 N/A SMC® LEFS Series 7.34 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32B-700 N/A 11774X08434 N/A 50 to 1000 mm N/A 0.02
07778308 N/A SMC® LEFS Series 2.88 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RB-100B N/A 00774Y82850 N/A 50 to 1000 mm N/A 0.02
10126615 N/A SMC® LEFS Series 1.41 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16RB-200 N/A 51774X81549 N/A 50 to 1000 mm N/A 0.02
10130187 N/A SMC® LEFS Series 8.36 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RH-400 N/A 51774X85116 N/A 50 to 1000 mm N/A 0.02
10129421 N/A SMC® LEFS Series 9.45 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-500B N/A 51774X84352 N/A 50 to 1000 mm N/A 0.02
10129578 N/A SMC® LEFS Series 13.37 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-1200B N/A 51774X84508 N/A 50 to 1000 mm N/A 0.02
10126387 N/A SMC® LEFS Series 1.71 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16B-400 N/A 51774X81321 N/A 50 to 1000 mm N/A 0.02
10128737 N/A SMC® LEFS Series 6.54 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32LH-500 N/A 51774X83670 N/A 50 to 1000 mm N/A 0.02
10127054 N/A SMC® LEFS Series 2.9 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25AB-200-R56P3D N/A 51774X81988 N/A 50 to 1000 mm N/A 0.02
10126497 N/A SMC® LEFS Series 1.19 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16LB-50 N/A 51774X81431 N/A 50 to 1000 mm N/A 0.02
10126671 N/A SMC® LEFS Series 3.02 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25A-150B-S5C917 N/A 51774X81605 N/A 50 to 1000 mm N/A 0.02
10130074 N/A SMC® LEFS Series 9.2 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RA-550 N/A 51774X85003 N/A 50 to 1000 mm N/A 0.02
10127639 N/A SMC® LEFS Series 3.18 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RA-300-R3AN3D N/A 51774X82573 N/A 50 to 1000 mm N/A 0.02
10126604 N/A SMC® LEFS Series 1.38 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16RB-100B-S1CP17 N/A 51774X81538 N/A 50 to 1000 mm N/A 0.02
10129443 N/A SMC® LEFS Series 7.89 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-600 N/A 51774X84373 N/A 50 to 1000 mm N/A 0.02
10129680 N/A SMC® LEFS Series 8.36 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-400-S3AN1D N/A 51774X84609 N/A 50 to 1000 mm N/A 0.02
10128510 N/A SMC® LEFS Series 7.47 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32B-600B N/A 51774X83443 N/A 50 to 1000 mm N/A 0.02
10129761 N/A SMC® LEFS Series 11.16 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-900-S51P1 N/A 51774X84690 N/A 50 to 1000 mm N/A 0.02
10127689 N/A SMC® LEFS Series 4.3 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RA-700 N/A 51774X82623 N/A 50 to 1000 mm N/A 0.02
10126466 N/A SMC® LEFS Series 1.56 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16LAB-300 N/A 51774X81400 N/A 50 to 1000 mm N/A 0.02
10129629 N/A SMC® LEFS Series 8.05 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-250B-R3C918 N/A 51774X84558 N/A 50 to 1000 mm N/A 0.02
10128937 N/A SMC® LEFS Series 6.14 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32RA-400 N/A 51774X83870 N/A 50 to 1000 mm N/A 0.02
10126472 N/A SMC® LEFS Series 1.26 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16LB-100-R3 N/A 51774X81406 N/A 50 to 1000 mm N/A 0.02
10126948 N/A SMC® LEFS Series 4.44 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25A-750 N/A 51774X81882 N/A 50 to 1000 mm N/A 0.02
Unit of Measure
1 2 3 4 5 »