COMPANY HEADER
Print Back
SMC® LEFS Series Ball Screw Drive Actuators
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

MINO

Maximum Stroke Length

Positioning Repeatability (±)

10129354 N/A SMC® LEFS Series 7.77 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-200B N/A 51774X84285 N/A 50 to 1000 mm N/A 0.02
10127471 N/A SMC® LEFS Series 3.18 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25LB-300 N/A 51774X82405 N/A 50 to 1000 mm N/A 0.02
10129282 N/A SMC® LEFS Series 12.25 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-1000B-R5C918 N/A 51774X84213 N/A 50 to 1000 mm N/A 0.02
10129665 N/A SMC® LEFS Series 8.89 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-400B N/A 51774X84594 N/A 50 to 1000 mm N/A 0.02
10129592 N/A SMC® LEFS Series 6.96 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-150 N/A 51774X84522 N/A 50 to 1000 mm N/A 0.02
10129541 N/A SMC® LEFS Series 12.25 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-1000B N/A 51774X84471 N/A 50 to 1000 mm N/A 0.02
10126110 N/A SMC® LEFS Series 1.41 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16A-200-S3C918 N/A 51774X81044 N/A 50 to 1000 mm N/A 0.02
10127802 N/A SMC® LEFS Series 2.87 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RB-400-S1 N/A 51774X82736 N/A 50 to 1000 mm N/A 0.02
10126573 N/A SMC® LEFS Series 1.86 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16RA-500-S3 N/A 51774X81507 N/A 50 to 1000 mm N/A 0.02
10130117 N/A SMC® LEFS Series 5.65 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RB-200 N/A 51774X85046 N/A 50 to 1000 mm N/A 0.02
10129782 N/A SMC® LEFS Series 11.25 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40H-1200 N/A 51774X84711 N/A 50 to 1000 mm N/A 0.02
10129493 N/A SMC® LEFS Series 11.13 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-800B N/A 51774X84423 N/A 50 to 1000 mm N/A 0.02
10126442 N/A SMC® LEFS Series 1.64 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16LA-350 N/A 51774X81376 N/A 50 to 1000 mm N/A 0.02
10126490 N/A SMC® LEFS Series 1.56 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16LB-300 N/A 51774X81424 N/A 50 to 1000 mm N/A 0.02
10126346 N/A SMC® LEFS Series 1.41 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16B-200-S3C918 N/A 51774X81280 N/A 50 to 1000 mm N/A 0.02
10127313 N/A SMC® LEFS Series 4.44 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25B-750 N/A 51774X82247 N/A 50 to 1000 mm N/A 0.02
10128215 N/A SMC® LEFS Series 6.87 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32A-450B N/A 51774X83149 N/A 50 to 1000 mm N/A 0.02
10127285 N/A SMC® LEFS Series 3.24 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25B-600 N/A 51774X82219 N/A 50 to 1000 mm N/A 0.02
10128169 N/A SMC® LEFS Series 5.94 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32A-350 N/A 51774X83103 N/A 50 to 1000 mm N/A 0.02
10127319 N/A SMC® LEFS Series 4.84 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25B-800B N/A 51774X82253 N/A 50 to 1000 mm N/A 0.02
10126476 N/A SMC® LEFS Series 1.46 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16LB-150B N/A 51774X81410 N/A 50 to 1000 mm N/A 0.02
10128598 N/A SMC® LEFS Series 5.14 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32H-150 N/A 51774X83531 N/A 50 to 1000 mm N/A 0.02
10126287 N/A SMC® LEFS Series 1.86 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16AB-500 N/A 51774X81221 N/A 50 to 1000 mm N/A 0.02
10126572 N/A SMC® LEFS Series 1.86 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16RA-500 N/A 51774X81506 N/A 50 to 1000 mm N/A 0.02
10129642 N/A SMC® LEFS Series 8.33 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-300B-R1C917 N/A 51774X84571 N/A 50 to 1000 mm N/A 0.02
Unit of Measure
1 2 3 4 5 »