COMPANY HEADER
Print Back
SMC® LEFS Series Ball Screw Drive Actuators
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

MINO

Maximum Stroke Length

Positioning Repeatability (±)

10126504 N/A SMC® LEFS Series 0.91 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16RA-100 N/A 51774X81438 N/A 50 to 1000 mm N/A 0.02
10128625 N/A SMC® LEFS Series 6.94 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32H-600 N/A 51774X83558 N/A 50 to 1000 mm N/A 0.02
10130102 N/A SMC® LEFS Series 6.96 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RB-150 N/A 51774X85031 N/A 50 to 1000 mm N/A 0.02
10126990 N/A SMC® LEFS Series 3.04 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25AA-250-R3 N/A 51774X81924 N/A 50 to 1000 mm N/A 0.02
10126640 N/A SMC® LEFS Series 2.62 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25A-100 N/A 51774X81574 N/A 50 to 1000 mm N/A 0.02
10126099 N/A SMC® LEFS Series 1.41 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16A-200-R5C918 N/A 51774X81033 N/A 50 to 1000 mm N/A 0.02
10126901 N/A SMC® LEFS Series 3.88 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25A-550-S5C918 N/A 51774X81835 N/A 50 to 1000 mm N/A 0.02
10126049 N/A SMC® LEFS Series 0.98 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16A-150 N/A 51774X80983 N/A 50 to 1000 mm N/A 0.02
10128675 N/A SMC® LEFS Series 6.54 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32LA-500 N/A 51774X83608 N/A 50 to 1000 mm N/A 0.02
10126802 N/A SMC® LEFS Series 3.76 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25A-400BCK-R5C918 N/A 51774X81736 N/A 50 to 1000 mm N/A 0.02
10130089 N/A SMC® LEFS Series 11.72 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RB-1000 N/A 51774X85018 N/A 50 to 1000 mm N/A 0.02
10127681 N/A SMC® LEFS Series 4.02 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RA-600 N/A 51774X82615 N/A 50 to 1000 mm N/A 0.02
10128637 N/A SMC® LEFS Series 7.54 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32H-750-S5C918 N/A 51774X83570 N/A 50 to 1000 mm N/A 0.02
10128389 N/A SMC® LEFS Series 5.14 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32B-150 N/A 51774X83323 N/A 50 to 1000 mm N/A 0.02
10129490 N/A SMC® LEFS Series 10.32 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-750 N/A 51774X84420 N/A 50 to 1000 mm N/A 0.02
10129030 N/A SMC® LEFS Series 5.74 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32RB-300 N/A 51774X83963 N/A 50 to 1000 mm N/A 0.02
10126557 N/A SMC® LEFS Series 1.71 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16RA-400 N/A 51774X81491 N/A 50 to 1000 mm N/A 0.02
10126731 N/A SMC® LEFS Series 3.04 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25A-250 N/A 51774X81665 N/A 50 to 1000 mm N/A 0.02
10127695 N/A SMC® LEFS Series 4.58 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RA-800 N/A 51774X82629 N/A 50 to 1000 mm N/A 0.02
10129793 N/A SMC® LEFS Series 7.52 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40H-250 N/A 51774X84722 N/A 50 to 1000 mm N/A 0.02
10129338 N/A SMC® LEFS Series 5.37 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-150 N/A 51774X84269 N/A 50 to 1000 mm N/A 0.02
10129828 N/A SMC® LEFS Series 10.32 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40H-750 N/A 51774X84757 N/A 50 to 1000 mm N/A 0.02
10126402 N/A SMC® LEFS Series 1.79 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16B-450 N/A 51774X81336 N/A 50 to 1000 mm N/A 0.02
10126165 N/A SMC® LEFS Series 1.71 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16A-400 N/A 51774X81099 N/A 50 to 1000 mm N/A 0.02
10127199 N/A SMC® LEFS Series 3.18 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25B-300-S5CP18 N/A 51774X82133 N/A 50 to 1000 mm N/A 0.02
Unit of Measure
1 2 3 4 5 »