COMPANY HEADER
Print Back
SMC® Precision Regulators
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Air Flow

Overall Height

Weight

01988573 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2000-N02G N/A 0.16 scfm N/A 50 mm N/A 0.76 lb
04225552 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3120-02B N/A 0.41 scfm N/A 82 mm N/A 1.85 lb
03958457 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-04G N/A 0.41 scfm N/A 66 mm N/A 1.81 lb
02790329 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-F04B N/A 0.41 scfm N/A 82 mm N/A 1.58 lb
04352586 N/A SMC® 1.20 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30K-N03BG-3Z N/A 0.05 scfm N/A 53 mm N/A 1.1 lb
03392234 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2000-02B N/A 0.16 scfm N/A 50 mm N/A 0.81 lb
04558611 N/A SMC® 1.20 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30-N03BG-3Z N/A 0.05 scfm N/A 53 mm N/A 1.05 lb
04565159 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-F04 N/A 0.41 scfm N/A 66 mm N/A 1.54 lb
05395984 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-F02B N/A 0.16 scfm N/A 50 mm N/A 0.86 lb
02425898 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-02BG N/A 0.16 scfm N/A 50 mm N/A 1.03 lb
05384150 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-02B-R N/A 0.16 scfm N/A 50 mm N/A 0.85 lb
04565158 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-F03 N/A 0.41 scfm N/A 66 mm N/A 1.82 lb
04565170 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-N02 N/A 0.41 scfm N/A 66 mm N/A 1.54 lb
05173653 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20K-N01BG-1Z N/A 0.02 scfm N/A 55 mm N/A 0.66 lb
04727440 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-N04BG-R N/A 0.41 scfm N/A 82 mm N/A 2.04 lb
04352587 N/A SMC® 1.20 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP40-N03B-3Z N/A 0.05 scfm N/A 70 mm N/A 0.35 lb
03318473 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-N02G N/A 0.16 scfm N/A 50 mm N/A 1.07 lb
02753173 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1020-N01B N/A 0.16 scfm N/A 42 mm N/A
01988594 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-N04BG N/A 0.41 scfm N/A 82 mm N/A 2.16 lb
04352588 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP40-N04B-Z N/A 0.04 scfm N/A 70 mm N/A 1.55 lb
04063916 N/A SMC® 1.20 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N02BG-3Z N/A 0.05 scfm N/A 55 mm N/A 0.44 lb
04565160 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-N03G N/A 0.41 scfm N/A 66 mm N/A 1.41 lb
04565146 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1020-F01BG N/A 0.16 scfm N/A 42 mm N/A 0.62 lb
04063915 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N02BG-Z N/A 0.04 scfm N/A 55 mm N/A 0.44 lb
03958459 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-02BG N/A 0.41 scfm N/A 82 mm N/A 2.05 lb
Unit of Measure
1 2 3 4 5 »