COMPANY HEADER
Print Back
SMC® Precision Regulators
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Air Flow

Overall Height

Weight

05256046 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3120-02BG N/A 0.41 scfm N/A 82 mm N/A 2.15 lb
04575435 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A SRP1111-01 N/A N/A 75.5 mm N/A 0.75 lb
04382870 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-N03BG-R N/A 0.41 scfm N/A 82 mm N/A 1.98 lb
02660096 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3120-N04BG N/A 0.41 scfm N/A 82 mm N/A 2.2 lb
01988588 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-N02BG N/A 0.16 scfm N/A 50 mm N/A 1.02 lb
01988568 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2000-N02 N/A 0.16 scfm N/A 50 mm N/A 0.83 lb
03545822 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-N02G N/A 0.41 scfm N/A 66 mm N/A 1.95 lb
03739261 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1010-01 N/A 0.16 scfm N/A 35 mm N/A 0.33 lb
04269277 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N01-1Z N/A 0.02 scfm N/A 40 mm N/A 0.44 lb
03113117 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-02BG N/A 0.41 scfm N/A 82 mm N/A 2.18 lb
01988567 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2000-02 N/A 0.16 scfm N/A 50 mm N/A 0.72 lb
04565168 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-F02 N/A 0.41 scfm N/A 66 mm N/A 1.61 lb
01988589 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-N03BG N/A 0.41 scfm N/A 82 mm N/A 2.13 lb
01988590 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-N04 N/A 0.41 scfm N/A 66 mm N/A 2.59 lb
04728255 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30-N02BG-Z N/A 0.04 scfm N/A 53 mm N/A 1.1 lb
01988585 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-02B N/A 0.16 scfm N/A 50 mm N/A 0.7 lb
01988572 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2000-N02BG-R N/A 0.16 scfm N/A 50 mm N/A 1.1 lb
02074288 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1000-01 N/A 0.16 scfm N/A 35 mm N/A 0.340 lb
04565154 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-N02BG-R N/A 0.16 scfm N/A 50 mm N/A
04352584 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N01H-1Z N/A 0.02 scfm N/A 40 mm N/A 0.35 lb
05257942 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-04 N/A 0.41 scfm N/A 66 mm N/A 1.51 lb
04565176 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3120-04BG N/A 0.41 scfm N/A 82 mm N/A 2.15 lb
04565144 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1010-01B N/A 0.16 scfm N/A 42 mm N/A 0.42 lb
02764289 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1020-N01B N/A 0.16 scfm N/A 42 mm N/A
02475881 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-F02 N/A 0.16 scfm N/A 50 mm N/A 0.74 lb
Unit of Measure
1 2 3 4 5 »