COMPANY HEADER
Print Back
SMC® CXS Series Guided Cylinders with Ball Bushing Bearing
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Size

Non-Rotating Accuracy

Stroke Adjustment Range

Weight

04980345 N/A SMC® CXS Series 0.7 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.7 kg
03656731 N/A SMC® CXS Series 0.21 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.21 kg
03827276 N/A SMC® CXS Series 0.755 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 20 mm25 mm32 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.755 kg
06079017 N/A SMC® CXS Series 0.84 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.84 kg
04234041 N/A SMC® CXS Series 0.407 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.407 kg
02764010 N/A SMC® CXS Series 1.22 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 1.22 kg
06702766 N/A SMC® CXS Series 1.465 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 1.465 kg
04564035 N/A SMC® CXS Series 0.58 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.58 kg
06131560 N/A SMC® CXS Series 0.247 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.247 kg
04564066 N/A SMC® CXS Series 0.222 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.222 kg
02764012 N/A SMC® CXS Series 0.89 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.89 kg
02692376 N/A SMC® CXS Series 0.35 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.35 kg
02510957 N/A SMC® CXS Series 0.247 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.247 kg
02475653 N/A SMC® CXS Series 0.257 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.257 kg
04564048 N/A SMC® CXS Series 0.927 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.927 kg
04125065 N/A SMC® CXS Series 0.365 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.365 kg
03827275 N/A SMC® CXS Series 0.277 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.277 kg
04980349 N/A SMC® CXS Series 1.295 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 1.295 kg
05892604 N/A SMC® CXS Series 0.58 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.58 kg
06490682 N/A SMC® CXS Series 1.72 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 1.72 kg
04046319 N/A SMC® CXS Series 0.2 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.2 kg
04980344 N/A SMC® CXS Series 0.645 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.645 kg
04564011 N/A SMC® CXS Series 0.257 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.257 kg
07841154 N/A SMC® CXS Series 0.5 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 20 mm25 mm32 mm N/A ±0.1 º N/A 0 to -5 mm N/A 0.5 kg
03363856 N/A SMC® CXS Series 1.065 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing N/A 20 mm25 mm32 mm N/A ±0.1 º N/A 0 to -5 mm N/A 1.065 kg
Unit of Measure
1 2 3 4 5 »