COMPANY HEADER
Print Back
SMC® NCG Series Round Body Cylinders
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Mounting Type

Piston Action

Weight

04573465 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Trunnion N/A Double-Acting N/A 0.83 kg
04571506 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Basic style N/A Double-Acting N/A 0.39 kg
09670268 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Axial foot style N/A Double-Acting N/A 4.42 kg
09660967 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Rear trunnions style N/A Double-Acting N/A 0.17 kg
09660130 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Axial foot style N/A Double-Acting N/A 1.25 kg
09674032 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Axial foot style N/A Double-Acting N/A 0.57 kg
09723189 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Single Clevis style N/A Double-Acting N/A 1.246 kg
09669618 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Front flange style N/A Double-Acting N/A 0.6 kg
09669863 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Front flange style N/A Double-Acting N/A 2.61 kg
09670409 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Rear trunnions style N/A Double-Acting N/A 2.04 kg
09670053 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Single Clevis style N/A Double-Acting N/A 0.52 kg
09674153 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Axial foot style N/A Double-Acting N/A 1.34 kg
09670415 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Axial foot style N/A Double-Acting N/A 2.31 kg
09202821 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Single Clevis style N/A Double-Acting N/A 1.11 kg
09669782 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Basic style N/A Double-Acting N/A 2.66 kg
09674371 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Front trunnions style N/A Double-Acting N/A 0.21 kg
09669610 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Basic style N/A Double-Acting N/A 3 kg
09670608 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Double Clevis style N/A Double-Acting N/A 0.96 kg
09698354 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Single Clevis style N/A Double-Acting N/A 1.64 kg
09669692 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Front flange style N/A Double-Acting N/A 3.68 kg
09673623 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Basic style N/A Double-Acting N/A 5.64 kg
09660971 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Rear trunnions style N/A Double-Acting N/A 0.93 kg
09670428 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Rear trunnions style N/A Double-Acting N/A 2.54 kg
09660654 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double-Acting N/A 2.38 kg
09674185 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Front flange style N/A Double-Acting N/A 2.68 kg
Unit of Measure
1 2 3 4 5 »