COMPANY HEADER
Print Back
SMC® NCG Series Round Body Cylinders
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Mounting Type

Piston Action

Weight

09673334 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Basic style N/A Double-Acting N/A 0.46 kg
09674252 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Axial foot style N/A Double-Acting N/A 0.51 kg
09683790 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Axial foot style N/A Double-Acting N/A 0.51 kg
09676629 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Axial foot style N/A Double-Acting N/A 0.78 kg
09669864 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Front flange style N/A Double-Acting N/A 2.87 kg
09723218 N/A SMC® NCG Series Round Body Cylinder N/A N/A N/A Double-Acting N/A 2.226 kg
09660830 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Front flange style N/A Double-Acting N/A 0.28 kg
09662873 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Single Clevis style N/A Double-Acting N/A 0.33 kg
09669622 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Front flange style N/A Double-Acting N/A 1.05 kg
09670611 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Double Clevis style N/A Double-Acting N/A 1.26 kg
09661007 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Front trunnions style N/A Double-Acting N/A 2.28 kg
09673818 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Single Clevis style N/A Double-Acting N/A 0.94 kg
09670615 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Double Clevis style N/A Double-Acting N/A 1.64 kg
09670384 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Single Clevis style N/A Double-Acting N/A 1.39 kg
09674154 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Front flange style N/A Double-Acting N/A 2.02 kg
08248863 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Double Clevis style N/A Double-Acting N/A 3.34 kg
10390552 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Basic style N/A Double-Acting N/A 0.946 kg
10391176 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Front flange style N/A Double-Acting N/A 1.55 kg
10391248 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Rear flange style N/A Double-Acting N/A 1.99 kg
10391763 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Front trunnions style N/A Double-Acting N/A 0.49 kg
10399179 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Front flange style N/A Double-Acting N/A 2.12 kg
10399644 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Axial foot style N/A Double-Acting N/A 3.35 kg
03304551 N/A SMC® NCG Series Round Body Cylinder N/A N/A N/A Double-Acting N/A
02092258 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Clevis N/A Double-Acting N/A 0.39 kg
02092260 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Clevis N/A Double-Acting N/A 1.24 kg
Unit of Measure
1 2 3 4 5 »