COMPANY HEADER
Print Back
SMC® Push-Connect Pneumatic Tube Elbows
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Supplier Name

Manufacturer Part Number

Number of Ports

Weight

01995298 N/A SMC® 8 Millimeter (mm) Hex Size and 0.01 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2VF03-32A N/A 2 N/A 0.01 lb
01992491 N/A SMC® 14.29 Millimeter (mm) Hex Size and 0.03 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2L05-U02A N/A 2 N/A 0.03 lb
01992482 N/A SMC® 14.29 Millimeter (mm) Hex Size and 0.03 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2L05-35AS N/A 2 N/A 0.03 lb
01995168 N/A SMC® 12 Millimeter (mm) Hex Size and 0.05 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2V08-01AS N/A 2 N/A 0.05 lb
01990570 N/A SMC® 7 Millimeter (mm) Hex Size and 0.01 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KGL04-M5 N/A 2 N/A 0.01 lb
01995314 N/A SMC® 14.29 Millimeter (mm) Hex Size and 0.03 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2VF07-32A N/A 2 N/A 0.03 lb
01991206 N/A SMC® 7 Millimeter (mm) Hex Size and 0.01 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2W01-32N N/A 2 N/A 0.01 lb
01996203 N/A SMC® 11.11 Millimeter (mm) Hex Size and 0.07 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2Z07-35AS N/A 3 N/A 0.07 lb
01993045 N/A SMC® 22.23 Millimeter (mm) Hex Size and 0.12 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2LF07-36A N/A 2 N/A 0.12 lb
01996197 N/A SMC® 8 Millimeter (mm) Hex Size and 0.03 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2Z07-34AS N/A 3 N/A 0.03 lb
01996267 N/A SMC® 19 Millimeter (mm) Hex Size and 0.13 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2ZD08-03AS N/A 5 N/A 0.130 lb
01995327 N/A SMC® 17.46 Millimeter (mm) Hex Size and 0.06 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2VF09-34AS N/A 2 N/A 0.06 lb
01995264 N/A SMC® 19 Millimeter (mm) Hex Size and 0.12 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2VD08-01AS N/A 3 N/A 0.12 lb
01952017 N/A SMC® 7 Millimeter (mm) Hex Size and 0.01 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2L04-M5A N/A 2 N/A 0.01 lb
01996296 N/A SMC® 22.23 Millimeter (mm) Hex Size and 0.18 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2ZD11-37AS N/A 5 N/A 0.18 lb
01996368 N/A SMC® 21 Millimeter (mm) Hex Size and 0.18 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2ZT10-03AS N/A 7 N/A 0.18 lb
01995309 N/A SMC® 17 Millimeter (mm) Hex Size and 0.07 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2VF06-02AS N/A 2 N/A 0.07 lb
01996161 N/A SMC® 8 Millimeter (mm) Hex Size and 0.01 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2Z01-32A N/A 3 N/A 0.01 lb
04565756 N/A SMC® 8 Millimeter (mm) Hex Size and 0.02 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KAL04-M6 N/A 2 N/A 0.02 lb
01992412 N/A SMC® 0.01 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2L03-99A N/A 2 N/A 0.01 lb
01993063 N/A SMC® 13 Millimeter (mm) Hex Size and 0.05 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2LU06-01AS N/A 3 N/A 0.05 lb
02040833 N/A SMC® 7 Millimeter (mm) Hex Size and 0.02 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2L03-32A N/A 2 N/A 0.02 lb
01995344 N/A SMC® 22.23 Millimeter (mm) Hex Size and 0.15 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQ2VF13-36AS N/A 2 N/A 0.15 lb
01990758 N/A SMC® 8 Millimeter (mm) Hex Size and 0.06 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KGW06-M5 N/A 2 N/A 0.06 lb
04808023 N/A SMC® 8 Millimeter (mm) Hex Size and 0.02 Pound (lb) Weight Push-Connect Pneumatic Tube 90 Degree Elbow N/A SMC® N/A KQG2L23-M5 N/A 2 N/A 0.02 lb
Unit of Measure
1 2 3 4 5 »