COMPANY HEADER
Print Back
PCI Procal Inc. Conveyor Bushings
Unit of Measure
1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Bushing Size

Flange Outside Diameter

07147619 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 2.4375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-2.4375-SS N/A 2.4375 in N/A HEB 40 N/A 7.5000 in
07147620 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 2.5000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-2.5000-SS N/A 2.5000 in N/A HEB 40 N/A 7.5000 in
07147621 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 2.6250 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-2.6250-SS N/A 2.6250 in N/A HEB 40 N/A 7.5000 in
07147622 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 2.7500 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-2.7500-SS N/A 2.7500 in N/A HEB 40 N/A 7.5000 in
07147623 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 2.8750 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-2.8750-SS N/A 2.8750 in N/A HEB 40 N/A 7.5000 in
07147624 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 2.9375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-2.9375-SS N/A 2.9375 in N/A HEB 40 N/A 7.5000 in
07147625 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 3.1250 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-3.1250-SS N/A 3.1250 in N/A HEB 40 N/A 7.5000 in
07147626 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 3.1875 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-3.1875-SS N/A 3.1875 in N/A HEB 40 N/A 7.5000 in
07147627 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 3.2500 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-3.2500-SS N/A 3.2500 in N/A HEB 40 N/A 7.5000 in
07147628 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 3.3750 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-3.3750-SS N/A 3.3750 in N/A HEB 40 N/A 7.5000 in
07147629 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-3.4375-SS N/A 3.4375 in N/A HEB 40 N/A 7.5000 in
07147630 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-3.5000-SS N/A 3.5000 in N/A HEB 40 N/A 7.5000 in
07147631 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 3.6250 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-3.6250-SS N/A 3.6250 in N/A HEB 40 N/A 7.5000 in
07147632 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 3.7500 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-3.7500-SS N/A 3.7500 in N/A HEB 40 N/A 7.5000 in
07147633 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 3.8750 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-3.8750-SS N/A 3.8750 in N/A HEB 40 N/A 7.5000 in
07147634 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 3.9375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-3.9375-SS N/A 3.9375 in N/A HEB 40 N/A 7.5000 in
07147635 N/A PCI Procal Inc. 6.3130 Inch (in) Bolt Circle Diameter and 4.0000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB40-4.0000-SS N/A 4.0000 in N/A HEB 40 N/A 7.5000 in
07147636 N/A PCI Procal Inc. 7.3130 Inch (in) Bolt Circle Diameter and 3.4375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB45-3.4375-SS N/A 3.4375 in N/A HEB 45 N/A 8.7500 in
07147637 N/A PCI Procal Inc. 7.3130 Inch (in) Bolt Circle Diameter and 3.5000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB45-3.5000-SS N/A 3.5000 in N/A HEB 45 N/A 8.7500 in
07147638 N/A PCI Procal Inc. 7.3130 Inch (in) Bolt Circle Diameter and 3.6250 Inch (in) Bore Diameter Conveyor Bushing N/A HEB45-3.6250-SS N/A 3.6250 in N/A HEB 45 N/A 8.7500 in
07147639 N/A PCI Procal Inc. 7.3130 Inch (in) Bolt Circle Diameter and 3.7500 Inch (in) Bore Diameter Conveyor Bushing N/A HEB45-3.7500-SS N/A 3.7500 in N/A HEB 45 N/A 8.7500 in
07147640 N/A PCI Procal Inc. 7.3130 Inch (in) Bolt Circle Diameter and 3.8750 Inch (in) Bore Diameter Conveyor Bushing N/A HEB45-3.8750-SS N/A 3.8750 in N/A HEB 45 N/A 8.7500 in
07147641 N/A PCI Procal Inc. 7.3130 Inch (in) Bolt Circle Diameter and 3.9375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB45-3.9375-SS N/A 3.9375 in N/A HEB 45 N/A 8.7500 in
07147642 N/A PCI Procal Inc. 7.3130 Inch (in) Bolt Circle Diameter and 4.0000 Inch (in) Bore Diameter Conveyor Bushing N/A HEB45-4.0000-SS N/A 4.0000 in N/A HEB 45 N/A 8.7500 in
07147643 N/A PCI Procal Inc. 7.3130 Inch (in) Bolt Circle Diameter and 4.4375 Inch (in) Bore Diameter Conveyor Bushing N/A HEB45-4.4375-SS N/A 4.4375 in N/A HEB 45 N/A 8.7500 in
Unit of Measure
1 2 3 4 5 »